depthai.cp310-win32.pyd,sha256=Mp3a2YK8emgsGihaWkxz5qksko8xCJS6UFJiRxJLsZA,14627328
libusb-1.0.dll,sha256=2vl17A1QH6YzOH6gY21KVnsjBXrUELHwlVE8z5GYZwM,251392
depthai/__init__.pyi,sha256=BPasiOJtAS2CIosF7I-THW7SuautBP-btXBGRKGyHIc,929195
depthai/node.pyi,sha256=H60IEEzyJOb5zKahvJNjSX7DgawjYe1pAw2bk1MSWJM,166231
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai-2.32.0.0.dev0+08dab4dbe0239e6430f425c261385433ffb66d5c.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test.py,sha256=0pwuQTVXa88lZZjq0F_FSM3WYC1bR3y4bmfUacfhX4E,41845
depthai_cli/cam_test_gui.py,sha256=E1rQYQ6u5DOtPt9cLImNJAsgfpOuNKzkmlVGbLV5iUM,16363
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=GnTZ0aauUYdZcIZwOos4XkjeDdQiKlZ5wbU8WM0wShM,23725
depthai-2.32.0.0.dev0+08dab4dbe0239e6430f425c261385433ffb66d5c.dist-info/METADATA,sha256=5A-ADkUD-Ky5K1SUMqaPIRTFG-8N-IzQpPNCxa1UZ2s,9470
depthai-2.32.0.0.dev0+08dab4dbe0239e6430f425c261385433ffb66d5c.dist-info/WHEEL,sha256=LslynUaykNr_2UXlEShHnpCR9OB32ljonXegk8cAjgY,97
depthai-2.32.0.0.dev0+08dab4dbe0239e6430f425c261385433ffb66d5c.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-2.32.0.0.dev0+08dab4dbe0239e6430f425c261385433ffb66d5c.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-2.32.0.0.dev0+08dab4dbe0239e6430f425c261385433ffb66d5c.dist-info/RECORD,,
