depthai.cpython-313-aarch64-linux-gnu.so,sha256=uj34zc-52_NyqjOB4sAtBpNMW56x0GuW-18TZHjBuaI,23741857
depthai/__init__.pyi,sha256=2dNaxP0ILScyMUjOGOAM6DKHe9Tuoo_E44kxOfza2QQ,881978
depthai/node.pyi,sha256=KEokOBgy9MVnNhKZMZ4s3WUTa3uVwMjPYo2YoW5LOwc,162397
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai.libs/libusb-1-35d61956.0.so,sha256=IuGW1ssp23hkMDU9YSnqvTZULyHH_ibdH05GZpsXU98,267561
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test.py,sha256=Q9j-2xnXSkychEZl2T_tyceeCJPmKrbFOOJvQ20xkqg,40933
depthai_cli/cam_test_gui.py,sha256=Yzff_d2VyzutdjBoHtcpflvEQxp4Y6CItk6NthsdlYE,15986
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/stress_test.py,sha256=vucNb3zJs0tDmPRoFepUzuJ18h9i2Uqrvl9kWQZAAu4,23225
depthai-2.32.0.0.dev0+27dda9ea99dca6b12ca292170eb340533fd9534e.dist-info/METADATA,sha256=Db2E3YGIDYWMSVt_tqZNwRrpWifZgNGfSSN1pCg4mqc,9204
depthai-2.32.0.0.dev0+27dda9ea99dca6b12ca292170eb340533fd9534e.dist-info/WHEEL,sha256=7K_Iym7gYiK3yyoTo0F8Kaa5LgP_10lx81AFIvhJQwU,114
depthai-2.32.0.0.dev0+27dda9ea99dca6b12ca292170eb340533fd9534e.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-2.32.0.0.dev0+27dda9ea99dca6b12ca292170eb340533fd9534e.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-2.32.0.0.dev0+27dda9ea99dca6b12ca292170eb340533fd9534e.dist-info/RECORD,,
depthai-2.32.0.0.dev0+27dda9ea99dca6b12ca292170eb340533fd9534e.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
