depthai.cpython-311-x86_64-linux-gnu.so,sha256=XzaRoMO9NmYS69AkzF_Q-WJrgf6oIWdT7Ed_IM_pxPI,25094993
depthai/__init__.pyi,sha256=8h-UXx8tpyaGI8z320kA2mIOIjvTXWRVTfLxRfafxOU,905353
depthai/node.pyi,sha256=KEokOBgy9MVnNhKZMZ4s3WUTa3uVwMjPYo2YoW5LOwc,162397
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai.libs/libusb-1-79856d18.0.so,sha256=FnHiMz3HG6Ssg3ZETkut0REWzgWDvSqY8L6YqD11H9E,140673
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test.py,sha256=Q9j-2xnXSkychEZl2T_tyceeCJPmKrbFOOJvQ20xkqg,40933
depthai_cli/cam_test_gui.py,sha256=Yzff_d2VyzutdjBoHtcpflvEQxp4Y6CItk6NthsdlYE,15986
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/stress_test.py,sha256=vucNb3zJs0tDmPRoFepUzuJ18h9i2Uqrvl9kWQZAAu4,23225
depthai-2.32.0.0.dev0+c169826ef3135a0ec2e37634276d5a53627ac993.dist-info/METADATA,sha256=8VUfEDGIRw7r6GGfyP4ZuL2N6r0LS9aDfQiVBduWDi0,9204
depthai-2.32.0.0.dev0+c169826ef3135a0ec2e37634276d5a53627ac993.dist-info/WHEEL,sha256=WBByqtUYQNiuRAQuknprTbvr2aUsXXXILEFSIKgG_wo,113
depthai-2.32.0.0.dev0+c169826ef3135a0ec2e37634276d5a53627ac993.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-2.32.0.0.dev0+c169826ef3135a0ec2e37634276d5a53627ac993.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-2.32.0.0.dev0+c169826ef3135a0ec2e37634276d5a53627ac993.dist-info/RECORD,,
depthai-2.32.0.0.dev0+c169826ef3135a0ec2e37634276d5a53627ac993.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
