depthai.cpython-312-aarch64-linux-gnu.so,sha256=7g-Nw8ZNMTXvWWHb_O_hZgxZ7FF0PC3Cwb4i6GP37lE,12110056
depthai.cpython-314-aarch64-linux-gnu.so,sha256=GsTL5hXO0eFINrdRR3rkFqq6Ljhd3PWNYOF-hSpoVJ0,12175696
depthai.cpython-310-aarch64-linux-gnu.so,sha256=C8SR17QyW9_ITwRx-H3rhj1T9NfzCRYUP_W-nksQvfI,12110032
depthai.cpython-311-aarch64-linux-gnu.so,sha256=vO6QCCE8QP2EOBkze9Q-vQ0gQg_oZI_SbIKp-j3gkQk,12110048
depthai.cpython-313-aarch64-linux-gnu.so,sha256=BrRxtg0KF0OIgKRWFseqv8r_SYWUTDbCZBZb7YSASbs,12110160
depthai.cpython-39-aarch64-linux-gnu.so,sha256=fU51kWiDTmlhhXkxa-N5q_SCKfVOFkZBFckgO3j1TFQ,12110040
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=PF1d5qGr9z13H6upoQowE55UblCYP96oX24bg1c6XSs,5073
depthai/__init__.pyi,sha256=g3fRjCMn0a0qDs_LsuRwVVBGEH2yr9t1XwRH2RXaBZ0,919304
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=ILhmi5tOqQ1zZmi_4blU7VO7YZ7tQuuWwhV5NxO8ERs,1219638
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/beta/node.pyi,sha256=skcAY6pIFyKr7CZ5KJRrpLT-aQt_QLmoDRuMTQp-Q64,188178
depthai/beta/__init__.pyi,sha256=REuYv2zPuJcY9F1PqJdB22o7YXgnya3EtHwFfUAVlAo,47791
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/flash_network_bootloader.py,sha256=cUhXWm7wGmJ4i6KT1SLUdL6qqQ8-YBGWQdZ-kOjyIE0,9931
depthai_cli/depthai_cli.py,sha256=6Fo4CruCSTUYXX5fXkYM0oKWvSNx8bTpwdj_jMS-kPk,3036
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=kJGhQUnpbRhycYmbV2tF7L04m5u7ziPKuEdNhWilZ_U,27512
depthai.libs/libavcodec-99268abc.so.61.19.101,sha256=7t3s5zTtEWr4b6opWrSZjizPyhx2ZT_6vnqyqns7SCU,13905944
depthai.libs/libavdevice-99268abc.so.61.3.100,sha256=DhSV29J6ItNSdmDUuJqnDM1PtISM3X1r0dmVgm8EtGM,398056
depthai.libs/libavfilter-99268abc.so.10.4.100,sha256=LGHBe5yGTNAXT_97nPe5PoPdDF30aWhkGtQdPbyJT-M,4204440
depthai.libs/libgomp-99268abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libusb1-99268abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai.libs/libswscale-99268abc.so.8.3.100,sha256=aYA371Z2qf_81gM0eB4Qrt59UrsnVGb6bB78KP6eQvg,789984
depthai.libs/libavformat-99268abc.so.61.7.100,sha256=xdG5y_PhlkFD_dSFPrTnwaezQ8kasTUcgugStffq3j8,2897280
depthai.libs/libdepthaicore-99268abc.so,sha256=rW60xMR7A6fyQXwEMdCLDXwp8HUvhcTrTIhIXl3dqxY,104372696
depthai.libs/libavutil-99268abc.so.59.39.100,sha256=76EnIulo8vyPCObcY1JTHV7FPvmyjJW2l7Ie2bK-MCQ,998704
depthai.libs/libswresample-99268abc.so.5.3.100,sha256=GmASKXXWEQyU-YtnfFtszuHPAYA6CuygCjla2Zj96BM,396616
depthai.libs/libdynamic_calibration-99268abc.so,sha256=7u6FAWzXHXdqDMCxH0smnTCrhhApzLkpeTa3xEF04Tc,9272208
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/METADATA,sha256=hOqBpal0k0HZokjQgQzlibu5QZq9KotChug_6GB_d_w,10128
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/sboms/auditwheel.cdx.json,sha256=5no4--zVwO1-IwOgeuMpfBgUAQdokgMP9wGs_4wNSJc,1887
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.10.0.dev0+146c756f8c0d7761f66bcae74158a9dd65268f88.dist-info/RECORD,,
