depthai.cpython-311-darwin.so,sha256=tRQWUjNFLOTSgPhcxFNkkxdEtCkmNFqRSIvjRKtEdKI,8001920
depthai.cpython-310-darwin.so,sha256=-ggS-ViPdODdLgN9ORTnpecboe9Wo8a_CHSdlGlq2rQ,8001840
depthai.cpython-313-darwin.so,sha256=sxEmXbujNfnnoVBYbQCsi8CPxu0updoDVyPMTt249Y0,8167440
depthai.cpython-39-darwin.so,sha256=MUlWMVKJtv-x1JwDDR_K4sZiaB3O7rmeYFMwzq5R_2g,8001872
depthai.cpython-312-darwin.so,sha256=UYK3iKKOIpxo3Ru3Rt6CreTGnDRMY6_NT7vLSh52meo,8167120
depthai.cpython-314-darwin.so,sha256=iddQv486HujvUTC1Iwc93JeohBeQzDbIvI5LCJZHc6s,8266528
palace.dylibs/libusb-1.0.dylib,sha256=n8lfgwkkGXZghDh3YeiB3DwWfO8Vttyj7C6EEsqBpYE,150368
palace.dylibs/libdynamic_calibration.dylib,sha256=2_FJtS0xYjzf3lG3x7woOh-wSuYB_UgMrXFPlMv2fDM,10849344
palace.dylibs/libdepthai-core.dylib,sha256=sLBBGnqlYze-wH1mFCNz_aFQgVDgo1HM5WeqwnfMJIM,116929200
depthai_cli/depthai_cli.py,sha256=6Fo4CruCSTUYXX5fXkYM0oKWvSNx8bTpwdj_jMS-kPk,3036
depthai_cli/flash_network_bootloader.py,sha256=cUhXWm7wGmJ4i6KT1SLUdL6qqQ8-YBGWQdZ-kOjyIE0,9931
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=kJGhQUnpbRhycYmbV2tF7L04m5u7ziPKuEdNhWilZ_U,27512
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai/__init__.pyi,sha256=KRQTLlTMolpDhuKaOlKnFdWoT6VFAVVHvxq8_17Imqk,918138
depthai/utility.pyi,sha256=PF1d5qGr9z13H6upoQowE55UblCYP96oX24bg1c6XSs,5073
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/beta/node.pyi,sha256=skcAY6pIFyKr7CZ5KJRrpLT-aQt_QLmoDRuMTQp-Q64,188178
depthai/beta/__init__.pyi,sha256=REuYv2zPuJcY9F1PqJdB22o7YXgnya3EtHwFfUAVlAo,47791
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=gkwAU0mPKNjFN7sbyxHEdl1KE1Yvc5OeIeLmYhZKem4,1217753
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/WHEEL,sha256=Tbq52krhPsJzPn8BSH24hBL4zScJsVXniJFt9aBxu-8,282
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/METADATA,sha256=m6mCwybZGhNv5vjaYWs7IpfIf79e4-lsJdcWKia0ZTw,10128
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.10.0.dev0+435786e353a46262072a86f36f9a8d848a74bd9c.dist-info/RECORD,,
