depthai.cpython-311-x86_64-linux-gnu.so,sha256=7EmNdLjrSg87tgqUHDBLDTCv2sM4Et0NGRVdjyLXfCQ,13334504
depthai.cpython-313-x86_64-linux-gnu.so,sha256=kuzMSZQySF3VbhovjSItnreqV2_5SDi9NDkhUn9R2Zw,13424664
depthai.cpython-312-x86_64-linux-gnu.so,sha256=JbWzPXKWm01rYYgCjzrvjexeQ_B6Fbg9iqnL6lCQAAQ,13424568
depthai.cpython-39-x86_64-linux-gnu.so,sha256=EvD8CSx3W0KXcuGXrp-56_9D9r_JAmVVc6R57kVPclM,13334496
depthai.cpython-310-x86_64-linux-gnu.so,sha256=LGLyW-tLD9hTjpzB9uCUJ3UkDB1Bk2GzYk5xGvr2xg8,13330392
depthai.cpython-314-x86_64-linux-gnu.so,sha256=K_KZ_OAf_bnMJRuUxte0EuFA2zHc3D8G8DPlnV4MjYY,13477912
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/METADATA,sha256=7uLTclBbkpJRIhsJjI93qpJG_30L_NQDyCFkolvWtso,10128
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/sboms/auditwheel.cdx.json,sha256=9A6S5LRbYSOwKYgVqxRgK3Sy4EM1zIaRIcpqyevv7qA,1882
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/__init__.pyi,sha256=ZXRUs0DrNE2BqAmyunlV6HzrNntH0VCA_cdg3KzJNEM,918126
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=PF1d5qGr9z13H6upoQowE55UblCYP96oX24bg1c6XSs,5073
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/beta/__init__.pyi,sha256=rJE3nWxJKPW-6nxaVDqSbZmAV-0hes3UyHZAEC5TGwc,47761
depthai/beta/node.pyi,sha256=auDf7bE5U4qSN4fCacI6932NdUV4b9TEeg2cfFf34Ro,186772
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=4KV1AjNp5zgm4pAiPKXR5IXC47wkduNlyYZymEZdRWc,1217720
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai.libs/libavcodec-34389abc.so.61.19.101,sha256=Qkivw9-nDGA8Sz7Xf1kZMrZa26N11A5oDGEJ0pc9EBg,16224376
depthai.libs/libswresample-34389abc.so.5.3.100,sha256=kbU3qbVQxk7lnf6LzU38PlWLTXl5Sz6ZxxbqXxeLmuc,142672
depthai.libs/libavdevice-34389abc.so.61.3.100,sha256=nOBrra4iLRXsEH3tOyzcdrd7zNblS2il94qfBIJPwEI,74440
depthai.libs/libavformat-34389abc.so.61.7.100,sha256=xC8GiZRg5lKlZruiLyxh0DZTE9CdFilj3k99UPeZVf8,2712880
depthai.libs/libavfilter-34389abc.so.10.4.100,sha256=YYSLNbrTfheGQVE0eaMhQ3neXNHYMxrdL4S6Q5ynRM0,4515760
depthai.libs/libswscale-34389abc.so.8.3.100,sha256=UhuFTi0N5aQxh60wsy9SOYPas-saKNCfW7o7t4znmFs,654808
depthai.libs/libdepthaicore-34389abc.so,sha256=3i5DkCATYHryAWrGV01W1mKDelwZXszSoUz_qKRZa2E,113734912
depthai.libs/libdynamic_calibration-34389abc.so,sha256=v9x70iCAU4ie1lUZ6xyMWYVpcsQXwrlijtm50gWvSRc,11000112
depthai.libs/libusb1-34389abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libgomp-34389abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libavutil-34389abc.so.59.39.100,sha256=2fCRHC0RJ2ajK6PG2Ytr75DkmpqnvdxxViKpxvDXd9k,1023360
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/flash_network_bootloader.py,sha256=cUhXWm7wGmJ4i6KT1SLUdL6qqQ8-YBGWQdZ-kOjyIE0,9931
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/depthai_cli.py,sha256=6Fo4CruCSTUYXX5fXkYM0oKWvSNx8bTpwdj_jMS-kPk,3036
depthai_cli/stress_test.py,sha256=kJGhQUnpbRhycYmbV2tF7L04m5u7ziPKuEdNhWilZ_U,27512
depthai-3.10.0.dev0+9d4dfaaba751b49fe00720f1eb228e7b013356fe.dist-info/RECORD,,
