depthai.cp310-win_amd64.pyd,sha256=I5sRccywI_y6p_HIg7J6mb97Iyl44M8aavCixFmQaRs,7352320
depthai.cp311-win_amd64.pyd,sha256=m3Ek5i0nlWtEPHmTV-WFatHxvVdph3G-PTOX87dYFAY,7355392
depthai.cp312-win_amd64.pyd,sha256=KrqIqoL1TIltIWmnVcl1G7mzaHjw3syPbw4Z4qf_mco,7706112
depthai.cp313-win_amd64.pyd,sha256=WO10A_GpojsDlEcBh4v0y7PrE6eBMfyVqAXAE-Gv6mo,7706112
depthai.cp314-win_amd64.pyd,sha256=s-OqROxe1IZAimQ7ALsDk7SQA2jS_XivT-0QRrCNbCY,7784448
depthai.cp39-win_amd64.pyd,sha256=vw-yWR-ixi88YUIBWgf_56ybJ7kMqXmK5tBTkLOilf4,9405952
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=6CC_Ak79K1a7K4J5Hmtt3HMD8HD45yy6djdIKoqQYjg,6135008
python314.dll,sha256=D5hX_9_gEP5rmTKNWMLjx0cs518za_nCrZvVvKO85wA,6785760
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=4Izdm-XwhA6EonxbYDY-kVDqLB3G4LJNmWc6qzNAwfE,5203
depthai/__init__.pyi,sha256=N9nJFfFPrAAuQuaPFtYxAGn97XABr9Pt56t1kResnbA,963921
depthai/beta/node.pyi,sha256=xYtovfKLz5OgD0nVy2TQfEq4bNtSlsQTRbP0Ia41l1s,197203
depthai/beta/__init__.pyi,sha256=mfHlXcKEOm-wyVzjSkres2pofAN5d1T7diBbHDRypDs,59100
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=H07Heoq-zehDnpgKPe2KFu3GU2-Y2_W8g6loBfnm_78,1269777
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/.load-order-depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c,sha256=0PCsIa7PDp8hmmp3YLjp6PGMfea6Xcc0DJB6dKLmpBc,641
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/avcodec61-69476win.dll,sha256=Kk_eB9I3fEo4dtEhjB5LxAkJDy0m4D7LF47U0vctiE0,14254080
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/avformat61-69476win.dll,sha256=yigyoXytVIgqxacATlPt-s_vn7Uwxy0aQOAipA-p1ig,2355712
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/avutil59-69476win.dll,sha256=gOF9fd_rHgJV8XSqYcj7jnXhkViL-nFXTkaY5B75LiY,890880
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/concrt140-69476win.dll,sha256=PCdAeDdrEuJ60wV_6A6XVDGyjX2rG3vthQ8xD4UJ_aw,353792
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/depthaicore-69476win.dll,sha256=C34YvCwsI43hSM_2T69lSLtjgKnNc0W8i9ssTn2Mmss,51714560
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/dynamic_calibration-69476win.dll,sha256=5CnZeAH-26_0m-12WfI_BJc3rk6M7OB33p0PpNVmEwI,6846976
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/libusb1.0-69476win.dll,sha256=P8SKKG-5AOk0axi75PMe6FWDMK3fkILbzFYEtVhOeoo,155648
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/msvcp140-69476win.dll,sha256=3BwhrWn-6LcbeuAIN-og-X1qpZnpgHRnvhjtBDmS56w,554496
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/msvcp140_2-69476win.dll,sha256=s-NMbszcOjtGODrkMY1IMzmzaWXlc6ttSzYHGkFQH18,253952
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/msvcp140_atomic_wait-69476win.dll,sha256=J6qrKKNtftMXSsvZPd0OZVXTuV03idHT-OlYZWqG28M,37376
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/swresample5-69476win.dll,sha256=TmrCa7DXibEKH3ofiTPKYOOMandyY7oiuGreQ7Uexyk,125440
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/swscale8-69476win.dll,sha256=cHZ28yhxrFDlTzIraP_aWgDYyPTEQ8FsW0ZBEiKtlnk,624128
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/ucrtbase-69476win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/vcomp140-69476win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/vcruntime140-69476win.dll,sha256=0fQiXfLNh32_Ew1WaKAh3OP5QRhFX_XslSBhwwr8nOc,178616
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.data/platlib/vcruntime140_1-69476win.dll,sha256=3wBAvz6DS4c3Rq8qIuGpkj0dgELpnKXOwdXv2RPg6uw,29696
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/DELVEWHEEL,sha256=zkl3KohvYZGGxk7Ni8igPIg7NXaXUyyy-J67mR4p-9o,405
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/METADATA,sha256=hBnskgmvxZ19ar0Yg55ysqe2bqs0s0oRzS7Xtw0HcXo,10411
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=i_Hrrt5kSzWJfyg3E3kMZma_44CTteUGuXgSqRvO_Xo,3113
depthai_cli/flash_network_bootloader.py,sha256=i01G1vtCnnppYHID2AeiKd5J3ESUM-o6KmbQ5CfvSaQ,10193
depthai_cli/stress_test.py,sha256=17kfLxGGws-OZzVokjOL7TMI9qkL9Y-IEu_QFMowPKw,28144
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.10.0.dev0+c21b7c4cdaf72a812f370fda990b2f5156430d0c.dist-info\RECORD,,
