depthai.cpython-311-darwin.so,sha256=TddUIzz2LRT0isr2fm0Dx_X7MNGUUgd24PsnblHMMzg,8128176
depthai.cpython-310-darwin.so,sha256=dAVvE8A3iVTVulzdMb-FmSopBkLaQSacWcTtxrjkeNM,8111600
depthai.cpython-313-darwin.so,sha256=-EVEef6BMu4CSKf2xR8lLRikiGOWR-gR1ZWuscLHw58,8293728
depthai.cpython-39-darwin.so,sha256=DlM18m2l_X-rQiCy8fFUoqR0orn6b0HxTkMjdxSS1Ps,8111632
depthai.cpython-312-darwin.so,sha256=XozuGgap2YttbmOPtsXPPHAfvMBQ7w9IXXI5PgiZKLE,8293392
depthai.cpython-314-darwin.so,sha256=jjbUpGzoYn2MePJg3Br6teKaHk1kgsQ983S7uEBRMBo,8392816
palace.dylibs/libusb-1.0.dylib,sha256=n8lfgwkkGXZghDh3YeiB3DwWfO8Vttyj7C6EEsqBpYE,150368
palace.dylibs/libdynamic_calibration.dylib,sha256=a68l1Ce3dP70ytkS7BCA9rPyLXrzgzaZDXZlaT3HL_M,11063600
palace.dylibs/libdepthai-core.dylib,sha256=PJPl2LpB7vIgWPswWPCT7noH48t-j_2lMiHojE2w_7A,117373232
depthai_cli/depthai_cli.py,sha256=6Fo4CruCSTUYXX5fXkYM0oKWvSNx8bTpwdj_jMS-kPk,3036
depthai_cli/flash_network_bootloader.py,sha256=cUhXWm7wGmJ4i6KT1SLUdL6qqQ8-YBGWQdZ-kOjyIE0,9931
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=kJGhQUnpbRhycYmbV2tF7L04m5u7ziPKuEdNhWilZ_U,27512
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/WHEEL,sha256=Tbq52krhPsJzPn8BSH24hBL4zScJsVXniJFt9aBxu-8,282
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/METADATA,sha256=U8hazI7CD4-dLCPZfNjwWiWrIikIk1Vf9AJtnA5WNoI,10128
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai/__init__.pyi,sha256=jdYOSawjcuby1PGGCDzkbSxtdPQOnqdEKWTfJ-ndxDg,941804
depthai/utility.pyi,sha256=PF1d5qGr9z13H6upoQowE55UblCYP96oX24bg1c6XSs,5073
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/beta/node.pyi,sha256=GgFAJrixpB6CXewoEuJnMZ2GQBEgBFQoEAiV5RPqmlE,193120
depthai/beta/__init__.pyi,sha256=-DLmueBYG8fPr85ab1wam30YKoZHXImDeUj9RpD00g0,57599
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=FWoLkpfUPl2-f8u7waQXnJd2YLzd9GZu_zsjoYWHgek,1243060
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.10.0.dev0+cb1ab98364db8c8d14c249f38d370ed9a04bd6c0.dist-info/RECORD,,
