depthai.cp310-win_amd64.pyd,sha256=1l_SYrIQelfZctuPQo39Vp4338h2dYo863BD59_IUmM,7356928
depthai.cp311-win_amd64.pyd,sha256=ZJ26L3MGIbrnMHWJeLkImSJpO4rt9H-6tfvZkOj46r4,7360000
depthai.cp312-win_amd64.pyd,sha256=opxLuk8ISNur3hGrjKnPYCRjsl3lJTGKndpkphPuW40,7710208
depthai.cp313-win_amd64.pyd,sha256=QldupZg2dvIvk9sKmAvHDCEDb4o6AfpZoinaRQKGWpY,7710720
depthai.cp314-win_amd64.pyd,sha256=WiojrKmT99Rf8Q9P5b6TajhCYCYVb2ZkyYFssqcXlUo,7788544
depthai.cp39-win_amd64.pyd,sha256=tdHhfAc9_nfNvPjAKPn7kgFDaiba5z1aZbl_jit_i3Y,9411072
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=6CC_Ak79K1a7K4J5Hmtt3HMD8HD45yy6djdIKoqQYjg,6135008
python314.dll,sha256=D5hX_9_gEP5rmTKNWMLjx0cs518za_nCrZvVvKO85wA,6785760
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=4Izdm-XwhA6EonxbYDY-kVDqLB3G4LJNmWc6qzNAwfE,5203
depthai/__init__.pyi,sha256=LbJ64JzEytUWfXiHBDdtqgV6THikR31Pmi4UFDbsj6Q,965046
depthai/beta/node.pyi,sha256=xYtovfKLz5OgD0nVy2TQfEq4bNtSlsQTRbP0Ia41l1s,197203
depthai/beta/__init__.pyi,sha256=mfHlXcKEOm-wyVzjSkres2pofAN5d1T7diBbHDRypDs,59100
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=vzHnqHT35hSyQbfuN2xii_jg5EgM7HaLwaVgNIqKGo0,1274306
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/.load-order-depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954,sha256=ijsx3Hmf3ngMF27OKI18o7V3Jv9We64TudlGhn1HO4w,641
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/avcodec61-00297win.dll,sha256=MTveCdvTx8x8H3ncwprvIzAUvpaqF7zP0O2Z_jg4WRI,14254080
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/avformat61-00297win.dll,sha256=WJxS2GYLZAe51LZq2VBpEhAewr7chWdeJTgoJe-9-Wc,2355712
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/avutil59-00297win.dll,sha256=Yxfvj1Gxn_4LjYGcEwghTNOGa9iq6jVOLgQtL2TBxe8,890880
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/concrt140-00297win.dll,sha256=jWp6EMX3Pi9ppiSuvR6MR2WF4xg8xfNF9rWi1cQrlEw,353792
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/depthaicore-00297win.dll,sha256=MW50zlSUoi4Ke0Ovkd2BCe-9q8EKjCT62urMzvbgUuY,51776512
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/dynamic_calibration-00297win.dll,sha256=wEMIiDprJi-ZDoxALxnRSmig36NICNNV-3TkhH4mmTc,6846976
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/libusb1.0-00297win.dll,sha256=mtVCCe4AxCw4trvyWDIzU2_xiKFU_xffxcUtEIwqbis,155648
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/msvcp140-00297win.dll,sha256=juTpNHZA4GX7yM9P5aLDyDGqK0D3hDy4MKwKSL96sF0,554496
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/msvcp140_2-00297win.dll,sha256=bRcmK3E2wfIa-D1yTY5QhJEGFX6TaSKwIVul_HIdW8o,253952
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/msvcp140_atomic_wait-00297win.dll,sha256=NmkdxVl9AOVpXtbythu4WVrOpsROSY9APWeGTco_aCc,37376
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/swresample5-00297win.dll,sha256=ZaNEGlaQhCr27TYGY1_JQWyHLZXwrBPDrIXKwRmtLx0,125440
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/swscale8-00297win.dll,sha256=VqgSkQ9-7JSuAF52ytGmEFOJk5bwfFnBOFWt2fTsYRk,624128
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/ucrtbase-00297win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/vcomp140-00297win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/vcruntime140-00297win.dll,sha256=0fQiXfLNh32_Ew1WaKAh3OP5QRhFX_XslSBhwwr8nOc,178616
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.data/platlib/vcruntime140_1-00297win.dll,sha256=ebfiZN-G9OjUgjJAWkKMn-m5IpyWn2IPohPSm56Syak,29696
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/DELVEWHEEL,sha256=Ag_c2GkAi3qnOWKB37Qd2wzkjVDGstJP8dQxbSHEXhw,405
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/METADATA,sha256=T6IJ6FeSUPF92xog0bliHIgNkHObyNX4A2GBprz3--0,10461
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=9aef914bgcv2iPWSnda8xZbS8cnml1f1Dnisme0lkaE,112701
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/licenses/notices/depthai-visualizer-LICENSE,sha256=d1uJfJGoyxQqN2lbStHIF04T5Z_x2YeqwPDYwt81k74,167281
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/sboms/depthai-device-rvc4-fwp-0.0.1+b6d24bd2fc67c64320c90ff2c151e12bef19f82f.cdx.json,sha256=4z9u6meFCJ0ZYOoPczIdIFkQpGQNHkHL1C_MHNj9fV8,64378
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/sboms/depthai-device-rvc4-fwp-0.0.1+b6d24bd2fc67c64320c90ff2c151e12bef19f82f.spdx.json,sha256=eVGbwNVZr5extQnQ0hklvqsNavJghGhw4KO2MjW3R-8,69212
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/sboms/depthai.cdx.json,sha256=7ow_djTUGf_78OzqDBR2GdvB6Lg9vxX1TDX6En6xJGE,258908
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info/sboms/depthai.spdx.json,sha256=16o943G_dWPw1F0ly59e5kN3riUmvKYOi5z3v0OelGQ,352754
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=i_Hrrt5kSzWJfyg3E3kMZma_44CTteUGuXgSqRvO_Xo,3113
depthai_cli/flash_network_bootloader.py,sha256=i01G1vtCnnppYHID2AeiKd5J3ESUM-o6KmbQ5CfvSaQ,10193
depthai_cli/stress_test.py,sha256=17kfLxGGws-OZzVokjOL7TMI9qkL9Y-IEu_QFMowPKw,28144
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.11.0.dev0+e9ead6536e1bf9842d91211fcf80f0b4ef119954.dist-info\RECORD,,
