depthai.cpython-311-darwin.so,sha256=qd-ebmfqIaiq_94d6VNrTbX7JFo5F9g_PdJrvlGifQs,5642784
depthai.cpython-310-darwin.so,sha256=ieUMIEMC_0l-tbPcCpfF0_0ot80Giq1_YN2w01gXo_4,5638592
depthai.cpython-313-darwin.so,sha256=8XLu62zdKHOjE3dbirDIhXVHZ4jnjyATdqQ9wFGzBrA,5870208
depthai.cpython-39-darwin.so,sha256=lg_I9FRcyC2i2g_6pQB9tzm52O6g9B8gAVxzArZ_wAo,5638560
depthai.cpython-312-darwin.so,sha256=9njLwl7tx55St35dTu5GV_eIuFP2kQRa-tmXUWvK_wI,5869952
depthai.cpython-314-darwin.so,sha256=T_Dezmy8ISliW5QAnsLurVN14wwP86cv36ufMuzZH78,5890848
palace.dylibs/libusb-1.0.dylib,sha256=-f41vdShcJpSQcl5kYWuh160lGN8aiGz1JE5mxNTTIw,111904
palace.dylibs/libdynamic_calibration.dylib,sha256=RehiX36uxGMlNR_Rp-1WUUVhPUNm6V53Q-syeD8rp48,11455824
palace.dylibs/libdepthai-core.dylib,sha256=TlgPY8E7-j3JiSqUMMVKRFrxh8gyVJbD5tYK4pqdbVw,121727280
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/cam_test.py,sha256=fuEOF53Wr4u0qRIGpenZq5Wxzfg83pfTBJ6gEXkcPa8,36460
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai-3.3.0.dev0+e969789f8e18b9780fe4637e95e806f520cac465.dist-info/WHEEL,sha256=kJ-7yULRYNKSJuDaASidMIkY2xxFyOUNu_IIuQs5PIs,288
depthai-3.3.0.dev0+e969789f8e18b9780fe4637e95e806f520cac465.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.3.0.dev0+e969789f8e18b9780fe4637e95e806f520cac465.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.3.0.dev0+e969789f8e18b9780fe4637e95e806f520cac465.dist-info/METADATA,sha256=qI_YfDxrDr3OXj4q2duMr-Lsir4ZJyHWeKQQqZKEXKk,9935
depthai-3.3.0.dev0+e969789f8e18b9780fe4637e95e806f520cac465.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai/__init__.pyi,sha256=5GFuWK-Q5lVEinqUfWUUPIGLs4fcA89ADY2e4_oBUWk,740060
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/node/__init__.pyi,sha256=u3iGwFazOZK1WxxTr5MgwSU956oveH--cV6ntzyVpXo,963208
depthai/node/internal.pyi,sha256=_4_rQ3pazoyTJJDQ831HVaO-JT7288ArH6xHw6CE1wM,5260
depthai-3.3.0.dev0+e969789f8e18b9780fe4637e95e806f520cac465.dist-info/RECORD,,
