depthai.cpython-311-x86_64-linux-gnu.so,sha256=6BDP9NtrYUnLuyARF_K1GGM14y4hZoWMxNJAJFBfEPk,11618328
depthai.cpython-312-x86_64-linux-gnu.so,sha256=Im2FmzXcRNTKemFPoZOJAHUUM1eQ2ucj4kJKIBsTBIc,11679776
depthai.cpython-313-x86_64-linux-gnu.so,sha256=gaNEEQcKgFCx5WvLDS22SWI3GW6XBUiBwjSPI-xWyTY,11679880
depthai.cpython-314-x86_64-linux-gnu.so,sha256=A4o88NGthtBTIlDVq2fLfsqT_EW3J45fx-ghN_PtAts,11720840
depthai.cpython-39-x86_64-linux-gnu.so,sha256=DqNI0vtUmDVB1bBGW4YLnmH4yfe3ezGk4uc0GiiKKxs,11614288
depthai.cpython-310-x86_64-linux-gnu.so,sha256=7J_ZIduit3UygbE7bl-6WistCLzw1TtJh9_C4WFz9Bo,11614208
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/METADATA,sha256=474JVWK9nIXtSGNAwEJLogaRJ0aUoJzc1z4ZVWkltdA,9935
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/sboms/auditwheel.cdx.json,sha256=uuOEvdCap8qo2Z4UCBte3P3sO7q0N-NL2UYiQXUyLDI,1870
depthai.libs/libavformat-97258abc.so.61.7.100,sha256=QgcRVlTvddBdtEW4uF2UVanl24r_5NxprTBwhm5N2So,2712880
depthai.libs/libavdevice-97258abc.so.61.3.100,sha256=VUOePekb1wGBPig-rBMuK9HPp2VrhfV10ldRBjwdGUA,74440
depthai.libs/libdepthaicore-97258abc.so,sha256=1s_bC5hZiD3Zx_l1Lg6Gyl_mWzyhKTMN7wBzPNeU0PQ,108863072
depthai.libs/libgomp-97258abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libavutil-97258abc.so.59.39.100,sha256=2fCRHC0RJ2ajK6PG2Ytr75DkmpqnvdxxViKpxvDXd9k,1023360
depthai.libs/libdynamic_calibration-97258abc.so,sha256=uTdt4pbBw83H46c14_u4hrvomoXCDH2VoRkRetlXJSM,10880384
depthai.libs/libavcodec-97258abc.so.61.19.101,sha256=cc2m5T-pQFwJ8IndE7dQDaeRRPWCkZ1CdyQwUqH_s6s,16224376
depthai.libs/libusb1-97258abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libavfilter-97258abc.so.10.4.100,sha256=HySV6pEh69wTRUotRlQ9dXkobk-5Kze7EWt0x0JmtPc,4515760
depthai.libs/libswscale-97258abc.so.8.3.100,sha256=WABlsy1opHwbfMRXVe19PwHp5XZWvkMUGjN9h2Eim7E,654808
depthai.libs/libswresample-97258abc.so.5.3.100,sha256=EhyR8Xj5EFRbk1IcA71cYuXjbfCsSkPdt655BziANwE,142672
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=EbmzcKcDeG43t560ElgtL5kZUdBFf8P_C30CGpKxZZI,925176
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=ElqggHyJ5jEl7H-aW1eJrldowyUQ3HhUM7JIhCVMBe0,1183651
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai-3.7.1.dev0+36f16916248a96d8e1191d5a9cb4b5bff28c8e8e.dist-info/RECORD,,
