depthai.cp310-win_amd64.pyd,sha256=rJYGPs77gtuqB0e80W1FU4QWj_Q-3S_-4B_xSelL8gA,6014976
depthai.cp311-win_amd64.pyd,sha256=zGbSyq9s98I_5zHTkkBgf_cmZ8sl6HuOothqdA-Xwxg,6018560
depthai.cp312-win_amd64.pyd,sha256=dsmfVZNG4FXTHSCa-_ziksj4P58NucxI4KxAOXUbS40,6292992
depthai.cp313-win_amd64.pyd,sha256=2CxPr0i2qoK3k0WD3f61U6SDIjvxjruy8AmnmXSEO20,6292992
depthai.cp314-win_amd64.pyd,sha256=9jRNI7YM9902OitRP2iqp1woQ1dI3yUmNvL3MVONYZU,6356992
depthai.cp39-win_amd64.pyd,sha256=mz_yJRypd3qrYeclY9cjTXEochESyBcBrutHwq5zaVQ,7666176
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=aWTlkAN8QdYx_RIV8FrxVPf6aBBZk8b1c6IGibRz8aw,6129496
python314.dll,sha256=GDEFk8UK0Qn8XJXbH9XJLs7J4b_GbJdt-fwR3WJhbVo,6776544
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=xSfQHL8-m0MtIVdbuwmoYwP1si5cRqDJ4XdRcd97yIU,919184
depthai/filters/params.pyi,sha256=HJCDB5rNgQt4xdDrwuSewNLrlCpgGh6j5MLTK4e-QKc,4250
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=yEKCi38Ga2e22VU3oS02rYhrE1ca4bQh8F_cHPPTxnA,12416
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=qnDqNxEmAk9EHS_bMsRWs1tc2WBHJeEMFvwSd4LCMi8,1174082
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/.load-order-depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a,sha256=dOTvgqKnFK6FuyZxsDIM8GLODvEoCPUkW0bie9BU-Hg,641
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/avcodec61-83142win.dll,sha256=TS1rAp-LWU1I6wMP18ajIw7IEg_MAaVUWW5mrml5KiM,14254080
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/avformat61-83142win.dll,sha256=RpQcj37J-64lWxEp8iWF2xpy0bymMrTcT7yA9ATjJDo,2355712
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/avutil59-83142win.dll,sha256=r5J_60_bKW3hO4Dn9NrfMQIAZCYamfZygPqC87rz0ow,890880
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/concrt140-83142win.dll,sha256=Qm03m4Au7CSl5qnw7ukQ2iUdz_CTxDVI9rV55Q9iCFc,353792
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/depthaicore-83142win.dll,sha256=TF3iSe6ooJuVzxCC4bPXIdOSJIxa06G2dsoz70CsDAI,48826880
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/dynamic_calibration-83142win.dll,sha256=I8Ts8FDGhm5ygBmY538lABIXweYOZty4ISt5dSwOIC0,6036992
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/libusb1.0-83142win.dll,sha256=jXHaiQPVU4uvfYi9mK1Fsf5jUA2u__F8A2UI4ccBI4U,155648
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/msvcp140-83142win.dll,sha256=juc3DrybScaFkUBq6yN_fMrKDAEtI8BbrkwLI2z2d6k,554496
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/msvcp140_2-83142win.dll,sha256=IVvZjU7MPy5LQAejd443c1QaPtDMX08JLoo2jrY-pGo,253952
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/msvcp140_atomic_wait-83142win.dll,sha256=0A-FWkS4X1PVjRz86fUTdeW8B0jAK7sUUq2YcQGjELc,37376
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/swresample5-83142win.dll,sha256=dSJFl_pVw5FaPz1G7CtLRzj2huRJXKORHCV7PSjfODY,125440
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/swscale8-83142win.dll,sha256=Mi-9cBr8xkTj8GWLiM3Rzv7lBgffJ_G5DcO04IBXKXM,624128
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/ucrtbase-83142win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/vcomp140-83142win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/vcruntime140-83142win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.data/platlib/vcruntime140_1-83142win.dll,sha256=0ajSpdunH-8lesSNYq0XNuXaOxEgPUBWQEBggemWRxc,29184
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info/DELVEWHEEL,sha256=wRQn6T4Wmo5wgTszSE1ZAJDO_UuGnrMvS87tMUb2mqM,404
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info/METADATA,sha256=AlQtmaJ2RokjeNwyMjb1ZztrgBm-T1CPUINiwROk3IQ,10214
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai_cli/cam_test.py,sha256=6ypJ4a74aIvAHzOqmOXCFBjS-niOoYp6BhXuVgEThHU,39433
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.7.1.dev0+62b361847235eed512539cd7c97aa39b68c6b11a.dist-info\RECORD,,
