depthai.cp310-win_amd64.pyd,sha256=5RRR0lDBE1HQ8AsTwGo39Kf2RW158F4wFsWrA0mZ6MY,6025216
depthai.cp311-win_amd64.pyd,sha256=73ihEtsvZIPeMvq3Ac5QYs6tTjWT50XTNMnj6qhYN6E,6027776
depthai.cp312-win_amd64.pyd,sha256=cByv-bKcoL2th1fPxewT3zC2ivmxWJt0CAJsoK0hiYI,6303232
depthai.cp313-win_amd64.pyd,sha256=n43xiDYsgccyaZeeEPo_ZwiLBAErBkPQFWWmA3_YVRA,6303232
depthai.cp314-win_amd64.pyd,sha256=f5zIsvbh5sNzk3NEUxf0MFgz3MYDMidI5a9FYGdyT9o,6366208
depthai.cp39-win_amd64.pyd,sha256=mkYPxAVBADavQJPWkvRrhFKJB6eLg9OnUAeO1PVoTeA,7676416
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=aWTlkAN8QdYx_RIV8FrxVPf6aBBZk8b1c6IGibRz8aw,6129496
python314.dll,sha256=GDEFk8UK0Qn8XJXbH9XJLs7J4b_GbJdt-fwR3WJhbVo,6776544
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=pfP4XcD9D3EiguRu8NhoDyEA7Z0acjM_rdpINljqJa0,918614
depthai/filters/params.pyi,sha256=HJCDB5rNgQt4xdDrwuSewNLrlCpgGh6j5MLTK4e-QKc,4250
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=yEKCi38Ga2e22VU3oS02rYhrE1ca4bQh8F_cHPPTxnA,12416
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=R-1IpJeznkse7zCEgHj81sX8s16UMbj278MHc12JjAc,1173512
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/.load-order-depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d,sha256=LtVtttlbOrzfhUH_RwWOKDtgQpJC6J1KjYmOxRXoNR0,641
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/avcodec61-98518win.dll,sha256=w32VbmLxTmm2YSu67Q5lrcsE2ccvoZrp0IoYPld-BHM,14254080
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/avformat61-98518win.dll,sha256=IqPCWJ3x2JBn5CXH-JouYTt5y3ZCAKgsumIEJNZTg1I,2355712
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/avutil59-98518win.dll,sha256=PwkY2zRLx16EqyD59k8IQZQbz5hM7x3I30KxoTKKZSE,890880
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/concrt140-98518win.dll,sha256=zK6KztDBBI3TGpTjTsgj9ajZxgbZ_vJYp7FrG6vGUVs,353792
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/depthaicore-98518win.dll,sha256=wNa_iwliMYlS6h_7IPUT4Umk6KXd1lDJHqi_GQcmIc0,48797184
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/dynamic_calibration-98518win.dll,sha256=NDvDrtK-TkU6GI26u1NCd49Mu3k6anjasui5J7US2I4,6036992
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/libusb1.0-98518win.dll,sha256=EGLQvfoNVGxOjanAm_I3ejhxAIw1fE4qKqKAUqKJepQ,155648
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/msvcp140-98518win.dll,sha256=9z1ZKFCRQUe49Nzo73OMxw3IH3jWlCZmtyTb8rr6tLc,554496
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/msvcp140_2-98518win.dll,sha256=OBvFjfSjTeFR4rQKtvDcZhTLK3yNaDhc6lVHhMCy0Lc,253952
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/msvcp140_atomic_wait-98518win.dll,sha256=cX6eOICSwP17maKF2CMeHzDvfRXabG-uqMRc3t3-fys,37376
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/swresample5-98518win.dll,sha256=iaysPFy9iCsiwibSsVxcfYNZS8Sw-nAibTESr0JzSRU,125440
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/swscale8-98518win.dll,sha256=iMQlDov2HqrdiMCe7QG_D83VaxFrw-qr2dE1oHddu7M,624128
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/ucrtbase-98518win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/vcomp140-98518win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/vcruntime140-98518win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.data/platlib/vcruntime140_1-98518win.dll,sha256=6nKPclvKebTCXExuuy5IEoDQICI9WwdWOf8ymZO5W7E,29184
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info/DELVEWHEEL,sha256=_1D6QclrtSBhMm7EJ7hYTW9MJpUmfoLE01J35kTe_5U,404
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info/METADATA,sha256=HHlEypsW-zaoCccdXIdNXPYMdQg_2LLH9l67La-aaAo,10214
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai_cli/cam_test.py,sha256=GXG_ead55i11_rLqgUgXFbI5KyS2jF7lJAd2LB6J6h4,38814
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.7.1.dev0+6f8d7cef9e3efc0bf5138280af7d7892f0c1ab0d.dist-info\RECORD,,
