depthai.cpython-311-x86_64-linux-gnu.so,sha256=7OfnOh3wUj8qVDBzi57iPY9siLrGjstCpWD0Kkd721A,11609760
depthai.cpython-312-x86_64-linux-gnu.so,sha256=bKcut9BPR_DDxG1MTviUT0vF0dzf7ufjW68K1VpsL2A,11675312
depthai.cpython-313-x86_64-linux-gnu.so,sha256=LOY0HzsXUeo4RlhW9bVbZFoE1Bn7da1Q3jO7UnXsrCM,11675408
depthai.cpython-314-x86_64-linux-gnu.so,sha256=WPbnLkAOQ53_UH_7R-L0Hd9FBcJktZGviSu-6rbVz4k,11716368
depthai.cpython-39-x86_64-linux-gnu.so,sha256=63kcwYqyvAjjpi4aQ9MFkamLuMDzD4I05PZD2VxT30E,11609752
depthai.cpython-310-x86_64-linux-gnu.so,sha256=Nolvp_WUEoVGsOgTicrtkmsVqZ_nzR2vtHE2IA1n-NQ,11609744
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/METADATA,sha256=N9H4OSEeHlFcGkOd_RyQi906n2l9dml0dQLeryIy_5I,9935
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/sboms/auditwheel.cdx.json,sha256=ZSt2fNcVCGZOpmC4JVXc010QBcq6xM9CvQ93L_AnNVg,1870
depthai.libs/libavutil-98186abc.so.59.39.100,sha256=2fCRHC0RJ2ajK6PG2Ytr75DkmpqnvdxxViKpxvDXd9k,1023360
depthai.libs/libgomp-98186abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libdynamic_calibration-98186abc.so,sha256=uTdt4pbBw83H46c14_u4hrvomoXCDH2VoRkRetlXJSM,10880384
depthai.libs/libavdevice-98186abc.so.61.3.100,sha256=F0l6Tf-4nWcsIIfRLcUKxX94LMw2lXAo6pAP6f8Yxm4,74440
depthai.libs/libusb1-98186abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libswresample-98186abc.so.5.3.100,sha256=6h-gHZctlsK6_W42vQrK6hJCJKQqfXM2V9BgJRlkDTE,142672
depthai.libs/libavfilter-98186abc.so.10.4.100,sha256=ZPEcqigAZk7KTvSOKSZXcOrW5fMnS9HN2j_ZM3dud7E,4515760
depthai.libs/libavcodec-98186abc.so.61.19.101,sha256=hoPrikcaolUk2oIP4fK_kJhx0C9CqfwBCOFqurUUHHI,16224376
depthai.libs/libdepthaicore-98186abc.so,sha256=EFJKMFi8RSLfbQZzaySNV6b7KTNRLtUBisLwSn7Cu5U,109756000
depthai.libs/libswscale-98186abc.so.8.3.100,sha256=ofcAX2igs3pEIAgxOGgCFrwOyZBXmblAuERgZVJYK0Y,654808
depthai.libs/libavformat-98186abc.so.61.7.100,sha256=9xR_gq4YHD3fZmVPzwKE3mq68otdS3_ohRBwysoeMzU,2712880
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=S3UwR9RF6UB17smTs_laULWlIDvFuvsn-LbMG3t_RJs,927353
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=mKURmfo15fWtEUBm2DzUz3WDHs5gAbQZoiVC6Ub-2RU,1182579
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai-3.7.1.dev0+7cd323510abaf6573e55d626393c7dcb3414504c.dist-info/RECORD,,
