depthai.cpython-311-aarch64-linux-gnu.so,sha256=EpnfsdXLg5krFhKHLXm1WWkh8xtBFNYdWt8Jpa-hIg8,10494968
depthai.cpython-310-aarch64-linux-gnu.so,sha256=zLeFrkubrEdTGxJOi9RUIPcGOc1lBuNe5hCSegSmbjk,10429416
depthai.cpython-314-aarch64-linux-gnu.so,sha256=KzS1vz4ujcxdAti2OheD07HdLAqzf4jniwcJmK7UxNQ,10495080
depthai.cpython-312-aarch64-linux-gnu.so,sha256=0fElqZ-sabyEHXr2wvl0QsKbMUFy5ayiNmMTedD7gDo,10429448
depthai.cpython-39-aarch64-linux-gnu.so,sha256=6g52oFRXd1fawGbwdYhku6Y2K2Z01YSzkhqfcY4JvM4,10494968
depthai.cpython-313-aarch64-linux-gnu.so,sha256=PKG5TMm-h1uwShx4jJmeK8aYwJDcjY66TXRgqARUksI,10429544
depthai/__init__.pyi,sha256=UVQGVF7VYdhi1A_SG_LNCneYPQ8jqkTtvw_tYs2Yivs,912940
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=1NwspnwoHR3CC1Y0ly2MAX4NtwGTEXuIUaqTCPq3u1A,1169515
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/METADATA,sha256=9FkWKrczMF1coG4ore_mSI8OB5Orj3SLcPGP1K-e5zo,9935
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/sboms/auditwheel.cdx.json,sha256=WUT9Oqr40MUi-bgdOGdOo9li0gmg_ZUsdLII-i3iBXE,1875
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai.libs/libdepthaicore-83547abc.so,sha256=3g-d0_vViq0xv7zWHaEQlJ1ABNC_HKycTqMBwSGrkKI,100651360
depthai.libs/libgomp-83547abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libavutil-83547abc.so.59.39.100,sha256=NGBVJcwysmgl0TJN6qHFtDejx8Q1KEP61TPmlLI2CsI,998704
depthai.libs/libavdevice-83547abc.so.61.3.100,sha256=ajGnAHkDExRKfTHKLaJ6wIBXEXaEwrvlk0BaF7n3rK8,398056
depthai.libs/libusb1-83547abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai.libs/libavfilter-83547abc.so.10.4.100,sha256=Fp7Ow_WVgJUbD2vB5CVWVNz8sspP-7e3ts4stmUG52Q,4204440
depthai.libs/libswscale-83547abc.so.8.3.100,sha256=-HZw9MVEEMvQbj0YHbZ7LGED0CRDQmw23_Dj3RafrNw,789984
depthai.libs/libdynamic_calibration-83547abc.so,sha256=3qJ9Opk9P_5kqhDsCb7WVTkrlJoJcmWGgM_3t4lDLlo,9205080
depthai.libs/libavcodec-83547abc.so.61.19.101,sha256=L1AJ-NiD9Gw4AnQ11qUyixAqQ0b5cqzQD9rvt511xgY,13905944
depthai.libs/libswresample-83547abc.so.5.3.100,sha256=tb_C4u0XUfAKWcf0JXXUvGUYzT75ekyN3HSasCZIsYk,396616
depthai.libs/libavformat-83547abc.so.61.7.100,sha256=Y1aeH9H8jRAg5NUQk13i8KU4-OqAvVse7ztCpez-iFI,2897280
depthai-3.7.1.dev0+85536214bdd0304865c0c8cd8a644fe65d7de370.dist-info/RECORD,,
