depthai.cpython-311-aarch64-linux-gnu.so,sha256=64CQdkVzdHxno7FgRD3crtnsZLN2EI8TyUzHCjT-dGY,10494968
depthai.cpython-310-aarch64-linux-gnu.so,sha256=ycnoBILADOqBPxCrWsjEyz6f3WspJpt9kpN8QPBS_8U,10429416
depthai.cpython-314-aarch64-linux-gnu.so,sha256=LRAmFtoDzWvMaV5ic6P4qIXuMkT216ffCIlxSQHwalc,10495080
depthai.cpython-312-aarch64-linux-gnu.so,sha256=p8i6eFO9Z3Usc83_dIRkZxcyteoX_l7gzuQM7Nx2NGk,10429448
depthai.cpython-39-aarch64-linux-gnu.so,sha256=GSjlHzh0QTL2YlA4_0liU8o0G2aqSdsf8yeUwRnpZ8A,10494968
depthai.cpython-313-aarch64-linux-gnu.so,sha256=bjvW7Y9b1Az1QKGMWIKo4-Y-siCHfeT3KhhTVKgjhkA,10429544
depthai/__init__.pyi,sha256=6X96irkW0wxA7rFx9KLcubKiQsWK65TWEthTRBXnikQ,912940
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=y7tlHnVaMumCUgjWpgiJ8SLHfplYcBQ2zCqE6Nr5yqk,1169515
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.data/data/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.data/data/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.data/data/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/METADATA,sha256=2bBQFk1bS5whUtyJBcnmFeKVtUiCAkReowZIi6rbz_g,9935
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/sboms/auditwheel.cdx.json,sha256=6KrHzZcsdj36mMN9_XsXcILH1A_UwFBoD4vrdEExS5w,1875
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai.libs/libavdevice-85779abc.so.61.3.100,sha256=gZ8yQWq5BdwlFQIaqHnQl_fBBVW0FSi5MnQL3ZJwdjM,398056
depthai.libs/libdepthaicore-85779abc.so,sha256=7y8CEcJTMHeIetA7uckupLaL4qf8pXAPHKNXZ0p3Y9k,100782096
depthai.libs/libavutil-85779abc.so.59.39.100,sha256=1g3YhU1Qpc911v3tM8_sXnpOqcfc_RfR8640TS7u1WU,998704
depthai.libs/libusb1-85779abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai.libs/libgomp-85779abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libswresample-85779abc.so.5.3.100,sha256=NoMuaheQWYiNyJKS9nO3eBPRcOAygfmR_Pm_aasQuHc,396616
depthai.libs/libavfilter-85779abc.so.10.4.100,sha256=oBjO35w8Ug3HdE_OiKRLZwltNUvHPLwlGHg4CAq-Vf8,4204440
depthai.libs/libavcodec-85779abc.so.61.19.101,sha256=t7IXPlNDuxPbxlYmABNL185qyJTNXW7cg7rqoDuyls4,13905944
depthai.libs/libswscale-85779abc.so.8.3.100,sha256=c0vIzcZIGwZnzyKGu0DFjQfEWQs_ze5duZK8gaZO2_w,789984
depthai.libs/libavformat-85779abc.so.61.7.100,sha256=5VvCjvL0ytYLdoV_xIyezacFnbg7U85CfTeIIFhgkzU,2897280
depthai.libs/libdynamic_calibration-85779abc.so,sha256=3qJ9Opk9P_5kqhDsCb7WVTkrlJoJcmWGgM_3t4lDLlo,9205080
depthai-3.7.1.dev0+8c4d53010a5138f1bb01180ca77d98e0ca983114.dist-info/RECORD,,
