depthai.cpython-311-darwin.so,sha256=XdR8so4eX0pdNTEnX3lo62XqOnNX6iIiMlS3PEFeYdo,6583632
depthai.cpython-310-darwin.so,sha256=Alb1dZcQBBQUbBZTTmCIyEg10rruZf-pXBHkdQPRAi0,6583568
depthai.cpython-313-darwin.so,sha256=_jGAFiBNAQJsma6LYNHATNIXMyZTH8Q8uE4DgUfVFRo,6732656
depthai.cpython-39-darwin.so,sha256=hXU7w3utvBWTQbylhweBk2nPFU44IucSxFJUlVOmFh4,6583600
depthai.cpython-312-darwin.so,sha256=feAmZnoMO8uVO1vppBs-0m3ltMUKBQJq8btgmHWFSns,6732320
depthai.cpython-314-darwin.so,sha256=ptn2zAX4GzsQo0Bg1tEmFEoGQejoOU2P5Ngk6mN9kA4,6815216
palace.dylibs/libusb-1.0.dylib,sha256=n8lfgwkkGXZghDh3YeiB3DwWfO8Vttyj7C6EEsqBpYE,150368
palace.dylibs/libdynamic_calibration.dylib,sha256=HvEsAwHesrPBpqACoV1GDxe66zlVHvUMwIVQ8X5j6W4,10746880
palace.dylibs/libdepthai-core.dylib,sha256=nIUiCXaKO9Yjov1nHoQ6ycMT4nWiscE7n6Ylk-ZWnNQ,113598832
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai/__init__.pyi,sha256=ItaDNXT3CW6peR7AJWB3yqgOJaOUVRkGTaSJ7B5e_4U,898283
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/node/__init__.pyi,sha256=fbfmvexnncHsED6qTw6Kh4usH1F7qcyJSrQY43FGwz4,1149691
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/WHEEL,sha256=Tbq52krhPsJzPn8BSH24hBL4zScJsVXniJFt9aBxu-8,282
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/METADATA,sha256=Qo0yN7ndbGSJ1hhC7vVh8iS6fJS7A5AlLj7gLlqbnoo,9935
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/RECORD,,
