depthai.cpython-311-aarch64-linux-gnu.so,sha256=zJDyIF4Hg1SnNmpei9rWPVWvltzFWHZtCLVMapON6SQ,10428256
depthai.cpython-310-aarch64-linux-gnu.so,sha256=m7u2HNV4I6LGo3M5itZeiM6z8M8FWTO3Xp_X1rwnPOo,10428232
depthai.cpython-314-aarch64-linux-gnu.so,sha256=GverAjarDawxBMDXYTWhZGsP6oQa_hNnb3PHxDnU0lQ,10493904
depthai.cpython-312-aarch64-linux-gnu.so,sha256=XCZFAO65a4A_U7kH7OModkzEwmKtbOnE4r5Sbq1HxTY,10428264
depthai.cpython-39-aarch64-linux-gnu.so,sha256=9SyELMRiK-jNK6iiZdPyRQcyfdfSVVf390MG0NZSbt4,10428248
depthai.cpython-313-aarch64-linux-gnu.so,sha256=SOiRoOr2xrtYs8AwW8CQPSHK1R53PPaFLvDBM14pmIk,10428368
depthai/__init__.pyi,sha256=bJDaLXaWBt2-ritj_cqIKGXiHHMXU985TOy6w0LO5bU,898148
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=82g_jIAETHf-KiywlVHyYCSQHPADZkJ-Jg5tpswVjaY,1149535
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/METADATA,sha256=Qo0yN7ndbGSJ1hhC7vVh8iS6fJS7A5AlLj7gLlqbnoo,9935
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/sboms/auditwheel.cdx.json,sha256=-qVFqAd8ZcuFd3UMMjuUSw4w25p16FNpTqE95Hg0sDQ,1875
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai.libs/libswscale-20751abc.so.8.3.100,sha256=rHbD1_ASBwN26BfeIqmIp5KQnhW8av0ipbPvWpvBDbQ,789984
depthai.libs/libdynamic_calibration-20751abc.so,sha256=3qJ9Opk9P_5kqhDsCb7WVTkrlJoJcmWGgM_3t4lDLlo,9205080
depthai.libs/libgomp-20751abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libavcodec-20751abc.so.61.19.101,sha256=0eWkVfXX4ow9StRTUueJZ0mzWm-ZPPHpknx2xYCSApA,13905944
depthai.libs/libavfilter-20751abc.so.10.4.100,sha256=xtQtISH36k9bCBHnbXJ-VC96t42XrJB6dXJjtvjKpcY,4204440
depthai.libs/libavformat-20751abc.so.61.7.100,sha256=gPSUdqgot8UXM5m7uohAHZoYWoOOkWMKrE3OOzNYpSM,2897280
depthai.libs/libusb1-20751abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai.libs/libavdevice-20751abc.so.61.3.100,sha256=Rp-vnWemlUw-jy99oOdbBSSv9CrafSqz_hK_GFxwoYE,398056
depthai.libs/libswresample-20751abc.so.5.3.100,sha256=ErURsBJ3m7dY1MnNfHcYvKvGrODYmsF--qrXgzcmiX4,396616
depthai.libs/libavutil-20751abc.so.59.39.100,sha256=1g3YhU1Qpc911v3tM8_sXnpOqcfc_RfR8640TS7u1WU,998704
depthai.libs/libdepthaicore-20751abc.so,sha256=yR6JhTB9HF6UVk7OWvVqpn5SSE12TR9z4ojHntmrNBs,100644760
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/RECORD,,
