depthai.cp310-win_amd64.pyd,sha256=PUndPrXSgK888igHjLqhRDUEEgsRjwyTF68diS_oL90,6014976
depthai.cp311-win_amd64.pyd,sha256=YeVgI5x0OzXLhj-Cj-bS3LKAlnZQiFBz2jDm1APn9ec,6018560
depthai.cp312-win_amd64.pyd,sha256=hIkL6MtxNPuJwuYyirpAuIeu4toYwr3abrGkJKtHGhY,6292480
depthai.cp313-win_amd64.pyd,sha256=BJdrsYA36HycAoaWixRO8_P8sAKv7Mv4bD6OH1GcEdY,6292992
depthai.cp314-win_amd64.pyd,sha256=8ADy25MpMsxqDiqfJuBNhJ_CQuGejb3HH8oa_Sj-dd8,6356992
depthai.cp39-win_amd64.pyd,sha256=iTyZSBYLBlUMHTY4hH8TQp-OBcthB5fMqPn3jbFmgyE,7666688
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=_5l0MCXQbCw0DdN03UFNPEbFJ2pUMA0ASZSTxNkC4ko,919231
depthai/filters/params.pyi,sha256=HJCDB5rNgQt4xdDrwuSewNLrlCpgGh6j5MLTK4e-QKc,4250
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=yEKCi38Ga2e22VU3oS02rYhrE1ca4bQh8F_cHPPTxnA,12416
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=yITZRXx2RO9kZF8vcnYgFnNHyv7Ky5dZoAY6_cuQPzw,1174129
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/.load-order-depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359,sha256=Tq6Yb-SHd5d5H5kxyU8-LVgRRxZnc0Yl0zdu17OtLj4,641
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/avcodec61-56916win.dll,sha256=fYS-eLHZhZRA74lvFgw81wzOWPn4U9qD7UYeCfbwSO8,14254080
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/avformat61-56916win.dll,sha256=rIWQUmPw-kHyvuQxp-UpKSQyk5_4U-u--jHQUh81GK4,2355712
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/avutil59-56916win.dll,sha256=y2sxjb15kX1z3TJ01gS22FbPtg6vTqEIA7c6e3akg9k,890880
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/concrt140-56916win.dll,sha256=niHT1VeHoFezSfAfZdx2g3EAlR7GXDWtWmqoprAkrjI,353792
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/depthaicore-56916win.dll,sha256=QNnNccWwxvyNLwxljsM2gK9tTATGhOEPvgtnp4A8GZ4,48804352
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/dynamic_calibration-56916win.dll,sha256=8nkl18vvltN6Hx7v256ZMA7jFMc5Em4zSe7IZ4An87o,6036992
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/libusb1.0-56916win.dll,sha256=6hFWBWuu6QgUs5j0aTxNK8YdWIQiPonXCO9PAlZHBn0,155648
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/msvcp140-56916win.dll,sha256=hOVKYuNP-QgQ1VZQy4gyiQsevcHrWQ9rEJbvOVzcNz0,554496
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/msvcp140_2-56916win.dll,sha256=HzC8-oYDdCOxe622cePCPnwTB1ywXf5phevaroG1jnc,253952
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/msvcp140_atomic_wait-56916win.dll,sha256=udFVr-YWqykYMdeETe63FYouthMbQtsbepdZH51nTpI,37376
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/swresample5-56916win.dll,sha256=RXlNlNy79x42s25Nb6Es7xWvipShoNrcYPOx-c3B8Co,125440
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/swscale8-56916win.dll,sha256=zPW8vjqwQy1MCw-J9q8Kn-hfkUEVroDs7nOwYeg_4to,624128
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/ucrtbase-56916win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/vcomp140-56916win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/vcruntime140-56916win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.data/platlib/vcruntime140_1-56916win.dll,sha256=NvnCa2E-87sgmdYz65yKnKKZbZTFnsvpGtR-a0xQZEM,29184
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/DELVEWHEEL,sha256=VjbKLXay0nZe2SECpvh2enEUaRzV3ALIIHXObgtvM1g,404
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/METADATA,sha256=ykdCvsfMKIBrUNKahmvDpZ6xuDoFaLBhUqXJpmHGcQE,10214
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai_cli/cam_test.py,sha256=6ypJ4a74aIvAHzOqmOXCFBjS-niOoYp6BhXuVgEThHU,39433
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.7.1.dev0+a04512ed4e780f449344d50e12ae1025123dd359.dist-info\RECORD,,
