depthai.cpython-311-x86_64-linux-gnu.so,sha256=s4PCO_7RBODyESbKri9PRTp4bRtTQ3t6tDXjQY6G_38,11572912
depthai.cpython-312-x86_64-linux-gnu.so,sha256=N7bqSbRYRL7xkiQrpJHipSq8EcEC7LiZaMCPfAmTf1I,11638464
depthai.cpython-313-x86_64-linux-gnu.so,sha256=L_LZ2NQJSrtkQsDFRtXOm5NssD5xsbNN_-J9rjYw0HQ,11638560
depthai.cpython-314-x86_64-linux-gnu.so,sha256=fiMNNDKKitbaxUZfuZyG0I6Md7t2tqwmzb0ehWPPYV8,11679520
depthai.cpython-39-x86_64-linux-gnu.so,sha256=cPtjr0ZD2LqX9at2jKL0_jBolHsQ47Mt5_YivQtsKxA,11572904
depthai.cpython-310-x86_64-linux-gnu.so,sha256=__uf4H3vJYEX0vw8fiKxXpyxyhFYT33RBvg_a6CeuNw,11572896
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/METADATA,sha256=Q7_T2sGO5USOm52igpZEV7dBFpYapuSYMLwUi2aaHTo,9935
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/sboms/auditwheel.cdx.json,sha256=j-2_RrKgBQU4Tfw1WksdrbtcZyXOu9T-ELFY3v5Fe0w,1870
depthai.libs/libgomp-48313abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libavdevice-48313abc.so.61.3.100,sha256=j02mKnkIsOULeajCtz-fdCJ0p4ThTHPTzIOAS4G8nW4,74440
depthai.libs/libswscale-48313abc.so.8.3.100,sha256=GQFKD-XGv5HnWTXIhJHJrXzaGEUoY-2q3hTfi1l5sNU,654808
depthai.libs/libdepthaicore-48313abc.so,sha256=jVnZuDUNnRp9nHuA3DBr42itLtWRL0HJjouyfYE-DSM,109706928
depthai.libs/libavutil-48313abc.so.59.39.100,sha256=2fCRHC0RJ2ajK6PG2Ytr75DkmpqnvdxxViKpxvDXd9k,1023360
depthai.libs/libusb1-48313abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libdynamic_calibration-48313abc.so,sha256=uTdt4pbBw83H46c14_u4hrvomoXCDH2VoRkRetlXJSM,10880384
depthai.libs/libavformat-48313abc.so.61.7.100,sha256=qqWaFrWhrCVNxACuyrbcYURKHpyyIhG45mdX8x-zrZA,2712880
depthai.libs/libavcodec-48313abc.so.61.19.101,sha256=Sd8X8-TASwBYDs7uR_fGgyJYlCUoRYikBCaU8Z87yDc,16224376
depthai.libs/libswresample-48313abc.so.5.3.100,sha256=6LMTS6suW-qwz3jNNTkpA0mPIHJdtcMrIbYLlGG5IPQ,142672
depthai.libs/libavfilter-48313abc.so.10.4.100,sha256=PdI-ObAcMCTM_46g-Qhug6cbcOlByV_DYlawwHDwyrY,4515760
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=J5ikpwG2qMZOwXrHpGuQBfuRCSnsnkBQe1LCz4sUtDQ,909930
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=dgGAjumXlMcJm4-XhtCHxvZ2wYC20tvbF5Pg7F2eJyY,1164135
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai-3.7.1.dev0+a979674a9fa74e8dc91338d0aab075e94b6182c4.dist-info/RECORD,,
