depthai.cp310-win_amd64.pyd,sha256=TWsDREMCrVNBvdFJfjZJKd45METxBR7G5rIodx8dAqE,6035968
depthai.cp311-win_amd64.pyd,sha256=WOV6ll0JzP-glnfnzF_x-pAtZplL3KI0ggTf4n-WllQ,6038528
depthai.cp312-win_amd64.pyd,sha256=MznuDQh5BRQjCZbhsRihiU90cC8P2IEw10vJeJNm02k,6314496
depthai.cp313-win_amd64.pyd,sha256=giwzxMEgUAn5f80EmeuFdkvvaeZwb9kkwMAzHjWKQfA,6314496
depthai.cp314-win_amd64.pyd,sha256=wb0Q5jofwQ83OK0vHSpfDfG-jC-zzvlBE8zwGDTi_F8,6376960
depthai.cp39-win_amd64.pyd,sha256=GEm74mB24jJFaryaZBzpJ_21ivSxcPoumSFiKTuFGgY,7689728
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=aWTlkAN8QdYx_RIV8FrxVPf6aBBZk8b1c6IGibRz8aw,6129496
python314.dll,sha256=GDEFk8UK0Qn8XJXbH9XJLs7J4b_GbJdt-fwR3WJhbVo,6776544
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=0g_-BssBSG14x26MklmwlBvsraFlfHT3xAtoT8B8Mk0,918699
depthai/filters/params.pyi,sha256=HJCDB5rNgQt4xdDrwuSewNLrlCpgGh6j5MLTK4e-QKc,4250
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=yEKCi38Ga2e22VU3oS02rYhrE1ca4bQh8F_cHPPTxnA,12416
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=dD8yQ6XTGQaL3Eo79HfkUstt2xPLMNVFjahmnXJgyQY,1173860
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/.load-order-depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04,sha256=4bNcQLx1qIVn__G5h9qOZX0TkfjEtw_XEfrl-sFN54o,641
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/avcodec61-02113win.dll,sha256=ii9HQruQjcMv8VtiXVeRkwKNZQ9qeHQHJhmWK-2maSs,14254080
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/avformat61-02113win.dll,sha256=Ml2n7yjnKKIVx_MCuAFpw0O_gXZcW3exVllUethnhLU,2355712
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/avutil59-02113win.dll,sha256=F-ZeQBkzwT_vr6C3u4tIC3V33D3VWRdzUTwSq2dUzIQ,890880
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/concrt140-02113win.dll,sha256=4ZNr84lDynzy-4LU53aX42hiagUrvMbyvIWfwhHjbMs,353792
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/depthaicore-02113win.dll,sha256=WyiRHxUhCHRCy5iLRmmjUgFN_G7DJ6Wwhld7Cdlj6FY,48842752
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/dynamic_calibration-02113win.dll,sha256=Px39oavjIWrcfR8-yq5n95ybNS_pzFmjYf-mIug_-JY,6616576
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/libusb1.0-02113win.dll,sha256=pkqSMMP4Blu5YQsvMW1_G91_sBjLs55HlpYcsJbEN88,155648
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/msvcp140-02113win.dll,sha256=41TApyM3pV5sGS0B9gBPKpRQruVMRTY1K_nAMApbt4k,554496
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/msvcp140_2-02113win.dll,sha256=DmPWqB6fB9fZ2Q0mawsiWOKaB9raMJ23W6tX2WXy7ro,259584
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/msvcp140_atomic_wait-02113win.dll,sha256=JpGZMHUsfOz4yO4sYXjMkWyeJtpOP1l0POEIAbrSfbE,29696
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/swresample5-02113win.dll,sha256=z3-GlNSHFtTmkNDDNOcCYyFFkfTadDVR_B7JCYoJ4q4,125440
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/swscale8-02113win.dll,sha256=y4O0Qe8FfeYgIaLJeQ320wzCmiVcJIXApWmw2eANjqE,624128
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/ucrtbase-02113win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/vcomp140-02113win.dll,sha256=VauiPNzWSE-7BvQVW4ynWt_OeogfEK_QxJRXFl5ncWQ,193152
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/vcruntime140-02113win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.data/platlib/vcruntime140_1-02113win.dll,sha256=H8kAUUFsEPCOmdlhs5u8bifhQyD41WoOyqCDdGwitic,29184
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info/DELVEWHEEL,sha256=jSL-4zJg2e8zWgcw31OeWgS-u9QLbCEPbGGI7mGKlIs,404
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info/METADATA,sha256=SmY4McCNZleEmAPDERB5440FyHoVybsLvm6fOqqsDcg,10214
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai_cli/cam_test.py,sha256=GXG_ead55i11_rLqgUgXFbI5KyS2jF7lJAd2LB6J6h4,38814
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.7.1.dev0+bb994e9a4309be70a03cfa373f6152d8a3d4be04.dist-info\RECORD,,
