depthai.cpython-311-x86_64-linux-gnu.so,sha256=1hlUuF35HX0lsrSHDc-NaEflLk_CMBI0yUeUgrHY_3s,11464664
depthai.cpython-312-x86_64-linux-gnu.so,sha256=WDqijzX3kKKtmpTTjgS2vKYKOo6MU80qjt4Y5yGbySE,11522016
depthai.cpython-313-x86_64-linux-gnu.so,sha256=i_2vMWsHkLQAqyUlJ8O89l4nM-vY4sklbhPcBAPmz3U,11522120
depthai.cpython-314-x86_64-linux-gnu.so,sha256=MbP77q8PSed0H2g8waWyvwgOgs9n8W-vVQkvRoAjqws,11563080
depthai.cpython-39-x86_64-linux-gnu.so,sha256=3EL_3_5c4w3rheP1qgdfQvYof5U6SQkZqTtA8s1-oqs,11464656
depthai.cpython-310-x86_64-linux-gnu.so,sha256=GrSeDqcNcrgBH9kzWLfa-k5k-8jHf5mnJB7YSuY2LVo,11460544
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=Z_xOqYuq1b_X-_Pq6I0bNPQlrUqHhrkuZ4PumFSEEMc,38515
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/METADATA,sha256=gmtXj0W1K5MHe2T8auRHDXGRkKjwvty7QyvZM4rlAN0,9935
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/sboms/auditwheel.cdx.json,sha256=mIFQBn3Cqh22PuOb2vEg8qlbzYUScc4LElB6UV6Quv8,1870
depthai.libs/libswresample-03204abc.so.5.3.100,sha256=VkSBOQZng-MIAFcQBW2IEewv29G50ZJjId6Q_qGbQC4,142672
depthai.libs/libavcodec-03204abc.so.61.19.101,sha256=CBZRT17DWENnc4N-63N7EUgMJaBH7QRQgArdLzTdlFo,16224376
depthai.libs/libusb1-03204abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libdynamic_calibration-03204abc.so,sha256=uTdt4pbBw83H46c14_u4hrvomoXCDH2VoRkRetlXJSM,10880384
depthai.libs/libavfilter-03204abc.so.10.4.100,sha256=FfSETNU6gPdyqWMdCZ_8QhlsRkTMvuJ1sy6BNjpYpw0,4515760
depthai.libs/libavformat-03204abc.so.61.7.100,sha256=nh8GJ7AKzbcx7OipfNmrEzJSQaDmhQ9B7OjpFbCOlZw,2712880
depthai.libs/libgomp-03204abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libavutil-03204abc.so.59.39.100,sha256=2fCRHC0RJ2ajK6PG2Ytr75DkmpqnvdxxViKpxvDXd9k,1023360
depthai.libs/libswscale-03204abc.so.8.3.100,sha256=ygxOFErhbRDT2eOzOGSzpzFcCJ3B2Na3rMhvs753nsM,654808
depthai.libs/libdepthaicore-03204abc.so,sha256=IIPjdBBcUeRKapc8zTQkEMcm8AOyqzptpHzMesTn8mA,109505320
depthai.libs/libavdevice-03204abc.so.61.3.100,sha256=VIhO2xwswAu-A-THCyIBQsON-MaGBeW5Ah3L5P5tJMQ,74440
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=lSjipgmFOWiTf50uPoH7QsNKllK4q8RsEast2TtrAc0,898148
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/params.pyi,sha256=AF6NVbkgbx46G2L4rfyCaNhkCV59p_HfvWCZ1LrolxI,4130
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/node/__init__.pyi,sha256=mRbx5PLPP2p0HACvUXy8y06e2pLlYTxUlPITC0UqoVk,1149535
depthai/nn_archive/v1.pyi,sha256=Cy1h_myp1xbGUF2jG2jGL3AWp7T8Lsb9YzCII70tz_I,12085
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai-3.7.1.dev0+bcd268e0ecc1f3eb428ae2784a8d2a65aed4a3fc.dist-info/RECORD,,
