depthai.cp310-win_amd64.pyd,sha256=CP_9NTOOwSAw_LOyKvFNYfGIUr0fPjH_Bp8zii2Q4xI,6119936
depthai.cp311-win_amd64.pyd,sha256=ToLEjwZ7umd0mWULVa-USm6QQy31cDDiMC5EO43JTjA,6123008
depthai.cp312-win_amd64.pyd,sha256=NEnYiiNrgxF_tBblt_oqTFLnZinfCvYkUAESXFy1oCc,6405632
depthai.cp313-win_amd64.pyd,sha256=yNoYs1I5d2W-Xil2ZCPAfHk24btSYOoqi_2U0aXtmoc,6405632
depthai.cp314-win_amd64.pyd,sha256=7O3dTg09BWMdtCojRSOv95C88oWGMWMu5LKU2RZR1Mw,6470656
depthai.cp39-win_amd64.pyd,sha256=4UYUYD09k65ME-RgtQ14vTOpFAavULTi4rLsr3UZchQ,7815680
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=KwlsSHtu8T-lIqjLKSAw_HPL6uBO4rZ7WrlwXrNUdUA,949845
depthai/filters/params.pyi,sha256=HJCDB5rNgQt4xdDrwuSewNLrlCpgGh6j5MLTK4e-QKc,4250
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=yEKCi38Ga2e22VU3oS02rYhrE1ca4bQh8F_cHPPTxnA,12416
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=6m-b2DV6JXTfYXbVrF9dpW0CdVJNlTgPTNYrz0LHDZY,1209045
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/.load-order-depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464,sha256=p3AWSp-8hIvXa0obJu-SrcCbEES71z2hrGaDd5GkpKM,641
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/avcodec61-54971win.dll,sha256=G7QD-igxZQCsX9tq3jiysIkV5DJXIxT_YahDfYj59Wc,14254080
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/avformat61-54971win.dll,sha256=y6_baCpg471pJy4gY8HDSQuI5e5k1GXQfGnZ-G9m6bw,2355712
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/avutil59-54971win.dll,sha256=gOoW9bE-E3MBCRPsuTUKbeDqYIPkOQDLvBfpi2GKa8k,890880
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/concrt140-54971win.dll,sha256=-oOYzIseS8OwZFqnJE6RGsUBtC5e6vaCywL-XwIe_Z4,353792
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/depthaicore-54971win.dll,sha256=f2uECTX361q1b9SZQ48K5oEDX6l-rpQT6cUJalQ-fXk,49148416
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/dynamic_calibration-54971win.dll,sha256=c_sOiRJclY4XZcyDHUiaQCe7sRINERrNC0t8a2Z9raw,6624256
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/libusb1.0-54971win.dll,sha256=GG-imWvtLfmeO6_Zt6Rt3smW9OxmtEn4m8JFW-f6T8E,155648
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/msvcp140-54971win.dll,sha256=6_IdYhSQ0rf3wWR-EhwGpGtyyynwAtCbmrRW9hwJOgw,554496
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/msvcp140_2-54971win.dll,sha256=j_gt7VKOOk2JA-iF_xUdJEUAqY3HRVq5EmR8G5-K71M,253952
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/msvcp140_atomic_wait-54971win.dll,sha256=PDSqyVfs8A5_0gRQvpIpc5WU1hkkj2Ew06oetfj7Mjw,37376
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/swresample5-54971win.dll,sha256=1QljE0Fnabx2JTMbcGd9Ci1806eCcZIoS0IWYeQ1124,125440
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/swscale8-54971win.dll,sha256=g7v66MTSFihmX81qOwnlr4cLkAoGZ-ZEpD8BdMj6is8,624128
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/ucrtbase-54971win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/vcomp140-54971win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/vcruntime140-54971win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.data/platlib/vcruntime140_1-54971win.dll,sha256=LHWvUNfDx81Pa53UuV-Mb1ah9M_xRZbUlWh9UF0EGUc,29184
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/DELVEWHEEL,sha256=5r1PaN_FAHwi1awZV2lPqiHESdz7WCHnaWz3I5JuASs,404
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/METADATA,sha256=rQchVRuk96l3fCdfK6Uc1ynnbVgv93W0vI4ien9vzbs,10410
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=aXA3Q0YerHjXhXjRFCNJCEAvTmZa-01Sl41RO5Wqo-s,39603
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.7.1.dev0+bfb59e1c37b948b40959de8c6a7cb9c68d1b1464.dist-info\RECORD,,
