depthai.cp310-win_amd64.pyd,sha256=-soAYjrh99Qva8khemRG-rf55bgY0P4oXrha5AASXRQ,6025216
depthai.cp311-win_amd64.pyd,sha256=Br8gZsb5fZvqKiA61TaI94pwqkv5lIqNX-9slz0HG1U,6027776
depthai.cp312-win_amd64.pyd,sha256=zgGsMQ3A7uEnFhqtjy8JGCrDAPD9tGjdM37t_r4iLKA,6303232
depthai.cp313-win_amd64.pyd,sha256=PudXR_mHoVT93ViiZRwJXXZ4pT3I5X_UPOchjHFiq6A,6303232
depthai.cp314-win_amd64.pyd,sha256=B8O8z44YzSU7FkuFiclRRhK8qGWqSg7BVzDXNa7yDYM,6366208
depthai.cp39-win_amd64.pyd,sha256=I8gejHyW7ly_0tMZgHO5n0dwNF_sFUbHbNgJvIRHiJU,7676416
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=1y7B3PW6e7WJBrRxuo1XvsXONTNPrgqmr2dD0jC78XU,918614
depthai/filters/params.pyi,sha256=HJCDB5rNgQt4xdDrwuSewNLrlCpgGh6j5MLTK4e-QKc,4250
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=yEKCi38Ga2e22VU3oS02rYhrE1ca4bQh8F_cHPPTxnA,12416
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=mHDyiMwd1fdhyfQK-0NCLCTPWjRsrh8vpe2f-9869XA,1173512
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/.load-order-depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257,sha256=wt7R557b3uevaDQA7ehA1KOKv_DUy_ic_kHnI6rzd6E,641
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/avcodec61-76799win.dll,sha256=936V3XMDZtSD8M2wVx3Mk-1pFsg1RyttRbKoh4ybxr4,14254080
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/avformat61-76799win.dll,sha256=kdk-e53zxVqlVXOifDym4Imx0CLdBuYikAgAF-5h5IE,2355712
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/avutil59-76799win.dll,sha256=6bawUEgYtI4untvhjX1w77wNhqs8ZcjtmBpagMzG4x0,890880
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/concrt140-76799win.dll,sha256=-WF3hyQBvTlDEb-n78MrdeKKJ0_fjGKXvka8-kG9Myg,353792
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/depthaicore-76799win.dll,sha256=WiBBMeaYWDR145AVmgx30J46CNVSoLhpOyE_f1a7wtc,48805376
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/dynamic_calibration-76799win.dll,sha256=kV0LZzRG_3YtyzzT1WeRgVDd26i814NxHy7YJ83EUYw,6036992
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/libusb1.0-76799win.dll,sha256=6UeKtt0QwfFs8L3mhQvNZbmsqXFb3-yrMC5yIr2DCjQ,155648
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/msvcp140-76799win.dll,sha256=k60fhurjgcmfebduEghtXjhw4L0aqqmeo0-nYQ1CLoM,554496
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/msvcp140_2-76799win.dll,sha256=srfqci7gt7ai40PGGwTK8-m-du2KBF_kFQSX0mRyLfg,253952
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/msvcp140_atomic_wait-76799win.dll,sha256=EeKqOTyNLYkOT2_kokvjm2zVZ6TO8nJrguYYCflVkTQ,37376
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/swresample5-76799win.dll,sha256=88Hb3XG-B_17g-znCeo5-kLsWTHY6RbdNtfo32yhyFY,125440
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/swscale8-76799win.dll,sha256=8qJHO684Q_PSvKIX1dYpf7gABWnhnrEJzGRA7EHf8xw,624128
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/ucrtbase-76799win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/vcomp140-76799win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/vcruntime140-76799win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.data/platlib/vcruntime140_1-76799win.dll,sha256=C07z0xxxPjXKM0LIyvXl0Jb5Aj-LIcfNwFDW0p0CMKQ,29184
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info/DELVEWHEEL,sha256=BEQMtu0w5RIEV3J4EoV9EuZH3hILxaHsCrElNBaayHw,404
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info/METADATA,sha256=F93xpbbgHaBmEnOToJs_YM8FXr610RUWaafvhcXXd44,10214
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai_cli/cam_test.py,sha256=GXG_ead55i11_rLqgUgXFbI5KyS2jF7lJAd2LB6J6h4,38814
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.7.1.dev0+cf3b9f3745faf166cd1a7acbffed34417e6de257.dist-info\RECORD,,
