depthai.cpython-39-aarch64-linux-gnu.so,sha256=1GWw99Oe836n2a-KI7_5W-DI92wxJXbdQrr1PdFRwM4,11777336
depthai.cpython-313-aarch64-linux-gnu.so,sha256=TenLKJGNzgnOWj-Cdm6qXXVD8qLzq_XV4-kv6wFlT-g,11777520
depthai.cpython-312-aarch64-linux-gnu.so,sha256=lLU4ZCVVHySH0XY87vlFqTy7tEbir5JS94jsiU_Ieqo,11777416
depthai.cpython-310-aarch64-linux-gnu.so,sha256=Ro5tQTb1WeLJIvbTDl5b6kSYP7MzZc0aNT2AJH7dmWo,11777328
depthai.cpython-314-aarch64-linux-gnu.so,sha256=sMTscXiVXq2yS31nLVLLBXQq47gtmIjuumrZ_lt05vY,11843056
depthai.cpython-311-aarch64-linux-gnu.so,sha256=6Ccqwy6p5H9n5O-Wu-jG0j3B_r68sZGU61p1rbJ71bE,11777344
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/METADATA,sha256=XTGWurrtE9ZXPdkpL9mawG6iWy0LYOeljMwIVN6tdpA,10127
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/sboms/auditwheel.cdx.json,sha256=u0k0plTT-QJMA_cglCFMfOE47ZrvDZQFmqSFjA4ebNo,1875
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai.libs/libgomp-55844abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libswscale-55844abc.so.8.3.100,sha256=GC63rsAHiX2e0gtq9z27HIy4yYYZgqZnY0gw1__xoD8,789984
depthai.libs/libswresample-55844abc.so.5.3.100,sha256=fGbHQppWN-HvXB6F3peluMK1Ut6APhQ0y0pW__br8rM,396616
depthai.libs/libavfilter-55844abc.so.10.4.100,sha256=zXZlOuoDLE5bUCMi5Dj2YrytkIBc568_R9J2nP9F-ko,4204440
depthai.libs/libdynamic_calibration-55844abc.so,sha256=FuwcJFCDuZPyJaLu3O7ONXOQ_Ho8-VBeJEpz9h_wkKg,9272208
depthai.libs/libavdevice-55844abc.so.61.3.100,sha256=_qPSOc2Ddj1aFgG7Te407RT-s2YBX0HaTH2qIVkgPkE,398056
depthai.libs/libusb1-55844abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai.libs/libavformat-55844abc.so.61.7.100,sha256=nOrjs1HDA8vO4KliuV4byNKJJhxtGOxE-4hJu5XwafA,2897280
depthai.libs/libdepthaicore-55844abc.so,sha256=q1QXa1K1IB_u-84HOXVBf-sy-pD55-d-LWxheyI6vCw,102567048
depthai.libs/libavutil-55844abc.so.59.39.100,sha256=NGBVJcwysmgl0TJN6qHFtDejx8Q1KEP61TPmlLI2CsI,998704
depthai.libs/libavcodec-55844abc.so.61.19.101,sha256=lgE_WS4tvOSPl7FBzy57l9AVsZ60u5di-GqJJkm-EWQ,13905944
depthai/__init__.pyi,sha256=zV_uSmd33LAeAq2y9Ngb-kJFvJJ77ueLjMw7iEqK5ug,913732
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/beta/__init__.pyi,sha256=nGs1nzTQjCjpAaV73T45vn8RifuHqG0oxfWlwChch3o,47119
depthai/beta/node.pyi,sha256=p89tvcv0EqfnEP8l0fMyDDsjm7h0ndtk0Pv_88cwcrw,166623
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=Z7aj0bMmWmzeYD8OSW-BXtA0DI7hlm4Fw2gbwpI_814,1192090
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.8.0.dev0+5bad8dba9da8a25d0abaff9163b8d20851f412ee.dist-info/RECORD,,
