depthai.cpython-310-x86_64-linux-gnu.so,sha256=4hKCFh7OQGhbAzQQvJPKKEB2lNxxxeKVfbygbsDJM4w,11635704
depthai.cpython-312-x86_64-linux-gnu.so,sha256=Dc6XdXAooOBZb_s9cG6oiQur8xHE_dYdPu6TPBB4hDM,11705368
depthai.cpython-313-x86_64-linux-gnu.so,sha256=d4YZ14itfexEkvF-dStXLc0W3z-hzb0UD3mTMuI4zWw,11705472
depthai.cpython-311-x86_64-linux-gnu.so,sha256=X7JhNa6q5Z6rk6ZJAA53xrOJ2H7eKMmcwgAHJd0uyGU,11639824
depthai.cpython-39-x86_64-linux-gnu.so,sha256=QisBrhgg_DgbJatmzrLNtBLrQCsCDvt27D1OlUr1Cs4,11639816
depthai.cpython-314-x86_64-linux-gnu.so,sha256=khJFDV34nftGCv1BE-QG-PkkLKIDyq6ssRfSVf6s3X4,11746432
depthai/__init__.pyi,sha256=yc4WRHseDZ2QmckRhaO-jqdE5schBdF3phXs-k3l2No,912615
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=mAl7FleVckRS2QIeq9fafFAudN8hlFq-uubgyxNjqfA,1192542
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai.libs/libgomp-49271abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libdepthaicore-49271abc.so,sha256=6W_vVdACs93lg1pRq_3p9g99fzpJMNeTjaZtTtV9sd8,108732984
depthai.libs/libusb1-49271abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libdynamic_calibration-49271abc.so,sha256=v9x70iCAU4ie1lUZ6xyMWYVpcsQXwrlijtm50gWvSRc,11000112
depthai.libs/libavcodec-49271abc.so.61.19.101,sha256=ixGKB2mnt62oq5HtTSHWmBkDkP3q08p0m-wgD5digAA,16224376
depthai.libs/libavformat-49271abc.so.61.7.100,sha256=IsFzZ6dHUujmMTkBKpevf2Jel1hYdkUzhBhMNU6lrGI,2712880
depthai.libs/libavutil-49271abc.so.59.39.100,sha256=-8esSFhMW3AvQ8bPNR1LhY04W5XUpXQVuavxDBAENCo,1023360
depthai.libs/libswscale-49271abc.so.8.3.100,sha256=PfnyUkIJPRLskDrJDtaR502b9ox__LuHPM4ms6JrjZE,654808
depthai.libs/libavfilter-49271abc.so.10.4.100,sha256=_Wk4sZfGObLfk1tDhodEDa2mM3l2EeGYtTo2r9k7lSA,4515760
depthai.libs/libswresample-49271abc.so.5.3.100,sha256=u4hQh4wPPduD3lUGO_mRAFeajkZvg-UBWE1IyimIJ5o,142672
depthai.libs/libavdevice-49271abc.so.61.3.100,sha256=pzf3Ueq7PE6mo5K5h5qy5ugoNL5IOlb-zYzdFTVGSlU,74440
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/METADATA,sha256=nxRt8_3VRHZLdIkNGlIR2FCFwosLR-3aapWh-3_ASQs,10127
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/sboms/auditwheel.cdx.json,sha256=j4rKBRNJ6lhmcxcQOqb4BWMEA18RNmpbJ1F6mede_hQ,1870
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+66e72cd28e7096a80c897460d8f7f617462b99e5.dist-info/RECORD,,
