depthai.cp310-win_amd64.pyd,sha256=abseStdNGNb_UKXgDRoZGIoAs18rsGBSaSInLwxpFYA,6098432
depthai.cp311-win_amd64.pyd,sha256=mM4g8VYQE-iH3Diy7k5_NgxCb1zRkBu72uiVRyfXdgw,6101504
depthai.cp312-win_amd64.pyd,sha256=IOEK3Mv9R0JgEApKNCpCRDwVW03juVtRZVn69_WSk98,6383104
depthai.cp313-win_amd64.pyd,sha256=_Ukv9rLnQ5uEB836mL36kca02RBQSbVqFT4AzIs6yMQ,6383616
depthai.cp314-win_amd64.pyd,sha256=l9-lDS0nZ8g_N0wPoiruSyizAlE3Gqkj3c5SG0Hv7j8,6447104
depthai.cp39-win_amd64.pyd,sha256=C2AQSP3ZbGzTbcSIpgEbqVMhfNmMub6sey8vTSOYT9I,7781888
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=2ei8zijV81vFheP9ixyd-kZaqmxJw2ZDQUIiuyziDNs,932202
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=5n_cFPVcoV9DgVAffQQOzziukHkJ27ZUjPBRtNDWHiw,1214775
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/.load-order-depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf,sha256=8L6smy6vI9nHr1R4B_L2SH4l4wFAYKb3J0QOyUeyhqc,641
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/avcodec61-40085win.dll,sha256=GQMw39Yv4Zuf120_1N8Y-lSI9ygL7isjWnz7OJDngTw,14254080
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/avformat61-40085win.dll,sha256=P9g5TFf_2l-fZnJQpIJ2_4qd-xadIKKLx7vrWGK99YM,2355712
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/avutil59-40085win.dll,sha256=N5_54V0Bp5YRbV-mf75UoDjZsGNQXWUG9uy59H85ko8,890880
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/concrt140-40085win.dll,sha256=J8Tcg8Qy3OUU-xw8jixu-Jnec8NOkV6hz3zFbJWbGlA,353792
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/depthaicore-40085win.dll,sha256=3OaL_AGb72HPhw6kcYdYXqLIb4fdD4JryuXCd9lLIDw,47855616
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/dynamic_calibration-40085win.dll,sha256=JUm4mZ6p642po-YSfNYWk6opeG4VmOGxmm46kaietkQ,6624256
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/libusb1.0-40085win.dll,sha256=9es16Yhb2EBNo9CYonAP2FDRsywvvlVJ9_WhCPXvEc8,155648
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/msvcp140-40085win.dll,sha256=pj_TcwQwIjhONoBN9ZFc6Xtmtzo_ewYBP464x8cvJRQ,554496
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/msvcp140_2-40085win.dll,sha256=VdgdFrX4oMHX2G2VmTQQDhPuzIEJuy3w5NuF5i99res,253952
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/msvcp140_atomic_wait-40085win.dll,sha256=FB_n03SsT0cR9c3JQ6KNAI00f09gIX7ICaNXoMnUKWo,37376
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/swresample5-40085win.dll,sha256=2kCjvzJLLgAUXRNXiK6dCOhrXAmboW0k25PvyVMHNrI,125440
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/swscale8-40085win.dll,sha256=jgQTdmziI6dNUTItLFn0JtgHlSwUt3oF9zO7gqoqd2k,624128
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/ucrtbase-40085win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/vcomp140-40085win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/vcruntime140-40085win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.data/platlib/vcruntime140_1-40085win.dll,sha256=azXobj3dljPdS7rv7Wkn1oXLSi_Ij82DhHsJdJ0mQ9E,29184
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/DELVEWHEEL,sha256=BAM91gkoOMdCPQeuakRUkGuIvHxGsza7EQK4LfYGtEY,404
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/METADATA,sha256=7mSdSGal4yqRrUISxKzIPTsu1xsXgi9dzaJ4d3ZY2q8,10410
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.8.0.dev0+9377bcf2c2d2406cfcf9efb149eeb630ae32d1cf.dist-info\RECORD,,
