depthai.cp310-win_amd64.pyd,sha256=lZciVDuMdOUnDeLM6I80QZaySpneLfQ-bXpNrXXwFYQ,7019008
depthai.cp311-win_amd64.pyd,sha256=RuCNRTeZPvOw7AjfmZt-JV2U7ycnXZUEaZhnnwVTUwc,7021568
depthai.cp312-win_amd64.pyd,sha256=0F_WyEXp6lnVXtwSH4pnyvCwF8I6ddgzHnnq_QAo8_Q,7356928
depthai.cp313-win_amd64.pyd,sha256=KUDJycmDb8rCEtVXo5P5WFucwI7MSMg7os76hsgiNmE,7357440
depthai.cp314-win_amd64.pyd,sha256=HK6S2tM4vBbh1rodqtL0kaUOz4AOaz73UtwnH-82MYY,7431168
depthai.cp39-win_amd64.pyd,sha256=RCTmMlfb5N2sOCghxsx4k_PQsFOWELz9sJFOk4ZD0JE,8972800
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=4Izdm-XwhA6EonxbYDY-kVDqLB3G4LJNmWc6qzNAwfE,5203
depthai/__init__.pyi,sha256=9ztA6T4RU5O_nEYXAWCPIySKa2X9P4laCv-ENaC41hA,935308
depthai/beta/node.pyi,sha256=UX983YbOsTn9ulhHgL1PhZXKoHcujmEI9-6-zJpP9-E,170175
depthai/beta/__init__.pyi,sha256=iGslXntnJy05QsU-MYoLQQ5jPKDI9xvVgcHwvj1610k,48382
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=atYqpx5EbfakWttOrtQPHT2oOn_uMNm3wNANi0acFiU,1218079
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/.load-order-depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd,sha256=5PuF299ebaj2UibZ9MRTCrbFWJ3kCiGPrxgsPf0xKkk,641
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/avcodec61-20258win.dll,sha256=7IeNXK3OgLU5Q3s0i7VuvqV7pa7cOLizx9gGjPuYTsk,14254080
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/avformat61-20258win.dll,sha256=gOKTKWQKRvxcCVN_XPi37CnOuhomylKs2_qu6Kk1WdM,2355712
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/avutil59-20258win.dll,sha256=jnHain_11dTA-AsXFRhXO4x51sVGj3EocJxaWLk98EY,890880
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/concrt140-20258win.dll,sha256=lHj73_mpKvVHAEn0N9w_dI58w0IBumPZk0vpZ2tmEkU,353792
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/depthaicore-20258win.dll,sha256=7m-KX0BZDOuUwTyP_y-b2eKs4FM6U8HuF-tQZ9iJh0w,49958912
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/dynamic_calibration-20258win.dll,sha256=mHk6aj9zokk_JAv8pqIJHUgNRcpsx2NEAcYElPHAJ9E,6624256
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/libusb1.0-20258win.dll,sha256=MnH6oqZDUEdXc6kahKdk-DZXtxbzOvwAHimhQKdCNEQ,155648
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/msvcp140-20258win.dll,sha256=iYhRLCe9UstHO1xt7eZl7lbWjXAeYQHLut_seZLADus,554496
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/msvcp140_2-20258win.dll,sha256=NAS8MWFrnCQvncYz6FdqbULEr5aQaIxo32Dq46qyXEc,253952
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/msvcp140_atomic_wait-20258win.dll,sha256=RLr9smMiFZZ5PvUrfqXrWc06qJHNhs4nXw_IlI0VPmY,37376
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/swresample5-20258win.dll,sha256=Xy4B6ngrzcrDJbohURkPQdwS-gfatrQH5H7P5dleydM,125440
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/swscale8-20258win.dll,sha256=jkchGp_-18I-TQ2O1p_PNGvCEXaP0CidzYkqAg_ZOb0,624128
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/ucrtbase-20258win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/vcomp140-20258win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/vcruntime140-20258win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.data/platlib/vcruntime140_1-20258win.dll,sha256=NoKByhUnBsvGOH7dw_rGVJmmEKdQqN9aDgEnc2DJm6I,29184
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/DELVEWHEEL,sha256=NecBOy2flkh_HKjAbhCNu6W2ccCDbtVy9VNFproWjrM,404
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/METADATA,sha256=GoWAIHzHgQ23YSR2eN1UooKOO3R16mdCwAx4r4557AU,10410
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.8.0.dev0+9bca257d74ebc5ada4b3c093a818380261dda9dd.dist-info\RECORD,,
