depthai.cpython-311-darwin.so,sha256=FZZucAcbPKDu_e8SQriCkVU7s618rZmISG251wZg-xM,6705552
depthai.cpython-310-darwin.so,sha256=TSNRGIb-xUMSMg_3W_C_i7Nf0hm3P4cZznOM_mSgVSQ,6705472
depthai.cpython-313-darwin.so,sha256=N9pDYD1yNi9CDYqjpt3tky7o9LE0XJXj5ay9kV1gMWE,6854592
depthai.cpython-39-darwin.so,sha256=702eXSw2V_yxWTn3x3nkuGkbx9aPoclTlk86LvhBk7I,6705488
depthai.cpython-312-darwin.so,sha256=pnml9nadjrq69bwb7VhncedVnh3L9h_hwneKJxgYjNo,6854272
depthai.cpython-314-darwin.so,sha256=9qu7WRZU6UVmivSCMwEMHUqIO93q-0eFFoKxwX1ZfCU,6937168
palace.dylibs/libusb-1.0.dylib,sha256=n8lfgwkkGXZghDh3YeiB3DwWfO8Vttyj7C6EEsqBpYE,150368
palace.dylibs/libdynamic_calibration.dylib,sha256=uwgP1oSd7l0nEh8sJegyzbSfckt2xgBBURwrtcScXJE,10898656
palace.dylibs/libdepthai-core.dylib,sha256=W4md-mL6knm_fCCPiRTqxFz2Ks_irek_naNUT_0s9So,112641632
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai/__init__.pyi,sha256=QRSv5CiJtknNUedkYB_xJ8ppWzedYfsRcti8PVI6C2w,910937
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=wcWQg3Gm3c4vH5t7Y55-FYil2wQDpcrS1bJSL7s73Lk,1189349
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/WHEEL,sha256=Tbq52krhPsJzPn8BSH24hBL4zScJsVXniJFt9aBxu-8,282
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/METADATA,sha256=AwKoLS6gSX292sfozlPJZWP5IZlFOb9uSVjVYNsWMQY,10127
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/RECORD,,
