depthai.cpython-39-aarch64-linux-gnu.so,sha256=oVAhT-XO5zRRO_gCjYIbUQh0ae_HMvqDRKxySfrf6gs,10562264
depthai.cpython-313-aarch64-linux-gnu.so,sha256=9HmW9mGPu8wEwAdKqcvrCwwaBlVj6GQiC6NJdrsmnwk,10562384
depthai.cpython-312-aarch64-linux-gnu.so,sha256=qw7ODjT8kkmoibBFnUPOjjdS1BzX5l5FpaWNSUO1tmY,10562280
depthai.cpython-310-aarch64-linux-gnu.so,sha256=S6Sf6Sg03ny4HniXHZE27Yj0LbeabmZXcfvYaFvrGZI,10562256
depthai.cpython-314-aarch64-linux-gnu.so,sha256=5N-5rdqxII5Cy194u2RK2UZgdO1kKBeakDQ9FmR5vi0,10627920
depthai.cpython-311-aarch64-linux-gnu.so,sha256=0UQT5_t-xVs5Cph8J-yCsoB4IzP-PHG27Y_3nbWeJQw,10562272
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/METADATA,sha256=AwKoLS6gSX292sfozlPJZWP5IZlFOb9uSVjVYNsWMQY,10127
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/sboms/auditwheel.cdx.json,sha256=vRn_UaSddUdb479JZIyrPL8x0UQQbztGUklEflgVY9M,1875
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai.libs/libdepthaicore-51075abc.so,sha256=4I-3dDsFGyoj6m8S293MHi8hDpbdEMn6aqicz8l9uZY,99679688
depthai.libs/libavdevice-51075abc.so.61.3.100,sha256=1LP6p03DqA2sr6MYeqYp9SlhZJHkJ7XS_KTDQ9TaBpM,398056
depthai.libs/libavutil-51075abc.so.59.39.100,sha256=76EnIulo8vyPCObcY1JTHV7FPvmyjJW2l7Ie2bK-MCQ,998704
depthai.libs/libswresample-51075abc.so.5.3.100,sha256=9A4VeFAFmE5fKcviXkObMN9aMkAckIts3TdzrrDf8LE,396616
depthai.libs/libavformat-51075abc.so.61.7.100,sha256=aXDQQhqwrwAItZFCHp6K472Fwt55AlccUMTHiY_uDa8,2897280
depthai.libs/libdynamic_calibration-51075abc.so,sha256=FuwcJFCDuZPyJaLu3O7ONXOQ_Ho8-VBeJEpz9h_wkKg,9272208
depthai.libs/libavcodec-51075abc.so.61.19.101,sha256=NBtbmXRTnHXaq__-E9xTUeMCIwsBXVnJLHhec4M4pGQ,13905944
depthai.libs/libusb1-51075abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai.libs/libgomp-51075abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libswscale-51075abc.so.8.3.100,sha256=K3DwhGyCl4mC0pLHi-6Ha265nkdUnQklsGVMAxPAo1o,789984
depthai.libs/libavfilter-51075abc.so.10.4.100,sha256=Tz4ayd7H85ywgYtBOvPyea-6WY7S3DoU0KYS-EHNrN4,4204440
depthai/__init__.pyi,sha256=Nev4oWLcRKcq6pz6Up22AQDfJd21AFQe21pPCmShRYc,910805
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=larVflRIeCyJSKMN879_fVa3fgycIYIwJCCUqhsHzp0,1189196
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.8.0.dev0+9e337fdd1136898cc3ee7ea7658cbaf17398cb57.dist-info/RECORD,,
