depthai.cpython-311-x86_64-linux-gnu.so,sha256=cL5EZV1lSbJWQo81W0guX2K7p8fJcEjwus51V_9h-fA,11643920
depthai.cpython-310-x86_64-linux-gnu.so,sha256=uqcfgNPrUpA_rOxHuOna2Vs9ivmGLECwjbFugecxBBY,11639808
depthai.cpython-314-x86_64-linux-gnu.so,sha256=cxxAkmES2bfftpyWWd66fcXN5572yWioRwEJNWs1vKo,11746432
depthai.cpython-312-x86_64-linux-gnu.so,sha256=Q8LyILMhIU3ee_0KWhs0Cmck7RNNlAMX6Sn4JAjiNkM,11705376
depthai.cpython-313-x86_64-linux-gnu.so,sha256=VYrksIvyjYKylU5Y1CMV31DPTGrvlR8x0HQNmjgShbY,11705472
depthai.cpython-39-x86_64-linux-gnu.so,sha256=q2Uw25wmsxEke7FhtXQtkp96I34NP2mwaK2SOuWExNc,11643912
depthai.libs/libswresample-54697abc.so.5.3.100,sha256=oCI5odjB5mDFeJWwDtlXLOW3WnmzFRBc51t7IMgd6Go,142672
depthai.libs/libswscale-54697abc.so.8.3.100,sha256=SKnEBG0jZi3s9lPXeuZ3YqZL23fI34VPpIrwXKKnB3c,654808
depthai.libs/libusb1-54697abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libdynamic_calibration-54697abc.so,sha256=v9x70iCAU4ie1lUZ6xyMWYVpcsQXwrlijtm50gWvSRc,11000112
depthai.libs/libgomp-54697abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libavfilter-54697abc.so.10.4.100,sha256=6SEcdqGVMxtfPPvF2Das4_Egz3MuqwgFiPJQIX0LKuo,4515760
depthai.libs/libavutil-54697abc.so.59.39.100,sha256=-8esSFhMW3AvQ8bPNR1LhY04W5XUpXQVuavxDBAENCo,1023360
depthai.libs/libavformat-54697abc.so.61.7.100,sha256=gdZbfSWcrWzTUxQko6A3zMrIHgnPs4R9xKqan84wtRo,2712880
depthai.libs/libavcodec-54697abc.so.61.19.101,sha256=3lS-u4-Bi2S-IYgj8PSWKP2epOHXswPGwPAHAW9I4KE,16224376
depthai.libs/libdepthaicore-54697abc.so,sha256=3kIQp6jszNLC4zAzl4qZaHhrKO4EC2mPJuz0aD2DsFQ,108761752
depthai.libs/libavdevice-54697abc.so.61.3.100,sha256=AC7Ydpen75EaK4wOi3AU3Dy_QXx0iRqAokd1ulHnZeo,74440
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=Jkao6wZW-cjYH0h20FcIFVEY7lTWCM5PB8BWCdU_MFQ,912646
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/node/__init__.pyi,sha256=Tl0Emk0t1m0fI5GoUbt67m9we5YhnmMLv1g1va2m6Xg,1192902
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/METADATA,sha256=rrJngAMlKMwr26TvZH2LylKuQrTLhrxD4rv8hu9quI0,10127
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/sboms/auditwheel.cdx.json,sha256=Uh0bldqi3X4VffrK7Mj8ZCmymN3ng8vjV5F1XBZaVNE,1870
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/RECORD,,
