depthai.cp310-win_amd64.pyd,sha256=K3cU0PGxn6eXdjQPfIE29R1aU7qnYvAPU71ZmqnBnPE,6105600
depthai.cp311-win_amd64.pyd,sha256=F6POOy6l9CIzS9yInQ0-pXzRpBvzQGR4p1sHDbdor8M,6109184
depthai.cp312-win_amd64.pyd,sha256=SFJOydF1_HiJHkcQ3M3Uoc0l-GEwvvVP1MDCjd4U10Q,6391808
depthai.cp313-win_amd64.pyd,sha256=LGz40N__vs3uqzx6MpArwL_h5jjFvBXAZgDddTD3igo,6391808
depthai.cp314-win_amd64.pyd,sha256=btCJatPo51pP2OjS52ashsa5ofDJXG4yCkT9UrREUyc,6454784
depthai.cp39-win_amd64.pyd,sha256=zRex29h3AVlW40lRdmWqGjv2OH81hoiq4yvKWCBMR0g,7793152
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/__init__.pyi,sha256=kgEfAnkiIM4C-pXi2UHDL99KWzp9cPLtm5j8ZPI9Isw,934089
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=x8qz4Vg11U_GwN6ATvMZGavscTw3VBL_ueDja08yxGM,1218557
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/.load-order-depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986,sha256=t8Xc2Ud78ldptHWCtshOT9YwyZ0JzJRuuUXxE2_YUrs,641
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/avcodec61-82494win.dll,sha256=rM0lHcvrPzZ3NPeqhBvhM4G5L9lERlY05ffN-HoxNu8,14254080
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/avformat61-82494win.dll,sha256=X83aj65xSEZTHHhTU7UNP1FmfpwTs39WOfqXC-x2FY0,2355712
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/avutil59-82494win.dll,sha256=ml8UYvTBi3N7OMvYjqqCn3UldutCQqBrEzyD3pRNImw,890880
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/concrt140-82494win.dll,sha256=tOWBpHRGQy9XalIEZByRdUQbQsZFVku-NbsuoWbIqhs,353792
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/depthaicore-82494win.dll,sha256=qSuyTo_5O7-wnUctZ-xLZXmKus07fAG-e1j9llZqy64,47975424
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/dynamic_calibration-82494win.dll,sha256=ZKpR5Hwa72h0i4o_85RPTXCMVcedxigF5pbfOj0Zv6Y,6624256
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/libusb1.0-82494win.dll,sha256=9sQRdwpY35VqgUNBh21-zcIPQtr9kq_f76PtosKQw3k,155648
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/msvcp140-82494win.dll,sha256=FgeuMHEJhGgGXP4PERdY22fWtRETbrHVrDrwIf0E8gg,554496
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/msvcp140_2-82494win.dll,sha256=9cYyXwRGrSd51jsQFdCiB4RS6jICSD0xtOsa-XR5hIQ,253952
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/msvcp140_atomic_wait-82494win.dll,sha256=bw6hqiK6rkkDGZ-lK_H4I60GeMD_aNrTkOHl6qiARmg,37376
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/swresample5-82494win.dll,sha256=5WDwEY14uVxDH6GXNZ8EvK4h2mEbCRPYE6CkItFzrMs,125440
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/swscale8-82494win.dll,sha256=p3cosY-1IdjyKi94XE_UN-rcD5UuN1M8DmAmsKZvt_M,624128
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/ucrtbase-82494win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/vcomp140-82494win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/vcruntime140-82494win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.data/platlib/vcruntime140_1-82494win.dll,sha256=ii1_xnNP9gqc8QC5c7Rk31U_HvWcQw_aTE9OLAG63wg,29184
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/DELVEWHEEL,sha256=EucZrGN26QgEcax6tJnFoBTQhuJ1FNNr3FkQOtkZm-M,404
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/METADATA,sha256=At2U1ha-gKMlvgd4EJPNnft2orGc5nLDzFIQ3bSZ_9U,10410
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=NApeIJ0WG8llNMNNGw8zhT4p2nR_ydGnuXBo7sVOMac,1946
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.8.0.dev0+e621b42db9083ff9756bec58ef1b601ef2b46986.dist-info\RECORD,,
