depthai.cpython-39-aarch64-linux-gnu.so,sha256=u6ZDEG6_40l_lcEl-rumFU8BLq7sO2bEoXUVb4B5LSM,10562448
depthai.cpython-313-aarch64-linux-gnu.so,sha256=tJbY9ofHi-Nn1OLamkgw0o7Bi5APC8EUW283g9aXKRo,10562568
depthai.cpython-312-aarch64-linux-gnu.so,sha256=ISQuE25s01_-9evABVz7nd7X914o_SRBepXxKym5f_o,10562472
depthai.cpython-310-aarch64-linux-gnu.so,sha256=TDmdshVxxRxBviX2e1z3Pd8q0deuldcZe_70MXymoG0,10562440
depthai.cpython-314-aarch64-linux-gnu.so,sha256=wVR9B_rToszNW75TejjAht7V9T5_BCakyHtYtIRjAbE,10628104
depthai.cpython-311-aarch64-linux-gnu.so,sha256=28IbKMZM-J7uVtAb8Y1vcT7DE_EkeWok5xhO2O4lhYU,10562456
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/WHEEL,sha256=sGA2qcWYaap79bH9VRhNf_DCoJPYpf42PfgiIJcRaY4,312
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/METADATA,sha256=wtBg61jzoBcFsZ-mrXCzsqxKXkDPoCzxNnAUGGCbG7w,10127
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/sboms/auditwheel.cdx.json,sha256=qgBpNuTqyDRsLDtHhO-MHpAJjXUPAw3W39hwnxSbfhw,1875
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/depthai_cli.py,sha256=M2XbNPUX0XUAzuR7KfU2DfU9i2dELFRaUXYFXHkVgjQ,1897
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai.libs/libavdevice-85454abc.so.61.3.100,sha256=xvA_1gz5wp9zgHtJcCrdRlkswK0OWyJ_tNA332MLoE0,398056
depthai.libs/libdynamic_calibration-85454abc.so,sha256=FuwcJFCDuZPyJaLu3O7ONXOQ_Ho8-VBeJEpz9h_wkKg,9272208
depthai.libs/libdepthaicore-85454abc.so,sha256=CbDybBgE3MVh2lx4zZrzavaAhopRZpsph_-6ZHudSIg,99810928
depthai.libs/libswresample-85454abc.so.5.3.100,sha256=4dziO4BPriBm7JNXGYkcQ2SGzkHTG5TP0XJC8zqe91g,396616
depthai.libs/libgomp-85454abc.so.1.0.0,sha256=OYlibyriqYCvvt9Lygx8BlBR2H3n6iUDaEsuILd3h2k,352136
depthai.libs/libavformat-85454abc.so.61.7.100,sha256=xfmghAVxjW-DTn8f3mcYcoONcwJ6WKEakZwaAv4W_5s,2897280
depthai.libs/libswscale-85454abc.so.8.3.100,sha256=TGdTn4cWm7U8uG6GfEiAxu7NIspG4xCfnDshGxVQO5U,789984
depthai.libs/libavutil-85454abc.so.59.39.100,sha256=1g3YhU1Qpc911v3tM8_sXnpOqcfc_RfR8640TS7u1WU,998704
depthai.libs/libavfilter-85454abc.so.10.4.100,sha256=aKyyEM0_8Ru8MCefNMdNMhZSSIB2LqCNBdGwO-EU51A,4204440
depthai.libs/libavcodec-85454abc.so.61.19.101,sha256=mXxQK4Zxb_kfZBQAnRQ91vc4d2IP7isSsolm3OzVOuI,13905944
depthai.libs/libusb1-85454abc.0.so,sha256=Vrs2BAlZzb3HBZqTWV7cw5Pljp4lE0PMmHrXkkKWlz8,334704
depthai/__init__.pyi,sha256=loP-onfze-7iiLk6Gg4TGwRCq157AoPurygFylDmIas,912646
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/node/__init__.pyi,sha256=NR1sFeZhrLwF--FdbbYDFI6jDX7xfYCo6ifgsWiGLE0,1193141
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.8.0.dev0+fbf42f3e41e20ca3ce4095c2a302f4163bf88c74.dist-info/RECORD,,
