depthai.cp310-win_amd64.pyd,sha256=n5-CIBmEIoeNnQ_sejNLD2WdRrbX99h84EAxqb-3Voc,7054336
depthai.cp311-win_amd64.pyd,sha256=twU3_ouJYjyIdme7MeOwdbxMqVrFvpJRpNyMsZ7BIGA,7056896
depthai.cp312-win_amd64.pyd,sha256=xRuCQYvQdcq13SxUDI5-r1yi7yj_Ly6QTCOLh2jGN_8,7391232
depthai.cp313-win_amd64.pyd,sha256=sltHGIuXkHl6uSg7rb6wUZK6O_yb7YjHx4oJRFsrOhY,7391744
depthai.cp314-win_amd64.pyd,sha256=6XyEdzUUGsH0QLtqrreoSYIzrjuJ6is57RbESQ-gjrE,7465984
depthai.cp39-win_amd64.pyd,sha256=GjadqcG30ziGcD4iTCXDXO33nMeU2AVJ982qEBV833Y,9013760
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=4Izdm-XwhA6EonxbYDY-kVDqLB3G4LJNmWc6qzNAwfE,5203
depthai/__init__.pyi,sha256=8DugOhVQ6PNoL4QGDtpYQ_SEvwuzuyWe6pH3hDkGk6w,935308
depthai/beta/node.pyi,sha256=UX983YbOsTn9ulhHgL1PhZXKoHcujmEI9-6-zJpP9-E,170175
depthai/beta/__init__.pyi,sha256=iGslXntnJy05QsU-MYoLQQ5jPKDI9xvVgcHwvj1610k,48382
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=ii5PlMg1tHOij2_TQuelq1wBU5WFh0UwPRCxTOguWsg,1232927
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/.load-order-depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7,sha256=YoBIw2XzwVfji4A2FVdoN9IQlbbLeLRdqnL8SK1-CPw,641
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/avcodec61-31642win.dll,sha256=CGBjKj7oIhf1KrlX2iZhPKMail9XNI6Y4nGbsP1HwKE,14254080
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/avformat61-31642win.dll,sha256=eECzJ_dvqKhQ5VCDevksI1JlqxnlyAres1yKWxA4QDQ,2355712
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/avutil59-31642win.dll,sha256=E6eQbSCz6qfSck0rEyQEuAqLRb0ia_duZqz3Ip1TQz0,890880
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/concrt140-31642win.dll,sha256=kl9AA8hOjAHPrhm4Zb14hwcQrbEHUSAevC0Xe4-z0bo,353792
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/depthaicore-31642win.dll,sha256=6U_n-Wm-48D5g-zLecCtJQqieqfX7-11trlbf9w2dlw,49890816
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/dynamic_calibration-31642win.dll,sha256=uhxQulylyEty_1DcMHbMt2lH1jgZ8MvBNRrnv7VUl28,6624256
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/libusb1.0-31642win.dll,sha256=KeWY9fBnMvhUTH8HoKWECdiZl_S-pymaNE-KbPidPTM,155648
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/msvcp140-31642win.dll,sha256=TzQ6-GMPYsk8B6BIpebbFDMkHDGoH0LoyERlO5spMlg,554496
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/msvcp140_2-31642win.dll,sha256=c8LuYO4P6yg-0jFIoilHiYbDAZdUfbq8HdmwhdXzgAQ,253952
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/msvcp140_atomic_wait-31642win.dll,sha256=qZ97Wbk2PLQYvzmRt1O7nbY2SsN1ADY3kOyPVx7w8m0,37376
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/swresample5-31642win.dll,sha256=DAKfDLWhDCIaI0Fz8ysikITBDoem2LNpmGxnZ8-cdYw,125440
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/swscale8-31642win.dll,sha256=XccFQXIv7YYJdZ6PO_M78m_tKuriLG2SKYiBsS_ktfs,624128
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/ucrtbase-31642win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/vcomp140-31642win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/vcruntime140-31642win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.data/platlib/vcruntime140_1-31642win.dll,sha256=sBl-tby5R6R5TgA-xDKQqtxh-tYPEYoYPAFA_E_Sq78,29184
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/DELVEWHEEL,sha256=5zg1fKR9DyxSr0fOYDvzRwJDMbzAMAzPkX0S1LBuWVo,404
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/METADATA,sha256=GIgdOCJY6O4pVFOVBlq6qFNzNNgV3aCbyJtFX0vsezc,10410
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=i_Hrrt5kSzWJfyg3E3kMZma_44CTteUGuXgSqRvO_Xo,3113
depthai_cli/flash_network_bootloader.py,sha256=i01G1vtCnnppYHID2AeiKd5J3ESUM-o6KmbQ5CfvSaQ,10193
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.9.0.dev0+ac928141ef7750bf3082b5e1c319a115618660e7.dist-info\RECORD,,
