depthai.cpython-310-x86_64-linux-gnu.so,sha256=aseNHCCt1NMQ5N3__D3HJwtvKgk-ctmPYgIsV6_WU24,12969704
depthai.cpython-39-x86_64-linux-gnu.so,sha256=mjLg-vyzBa9rlssUkOiAa-8iP88xPkGHVhLkqdBsmYE,12973808
depthai.cpython-313-x86_64-linux-gnu.so,sha256=kbs1pCdgSIs_faPNA2mLXPsdjrLRO65QjSDGVOI6EDY,13051688
depthai.cpython-311-x86_64-linux-gnu.so,sha256=4wP8cAdZssgmiHjw6aveMYbG6onWsnkWajXygS6L9yI,12973816
depthai.cpython-312-x86_64-linux-gnu.so,sha256=6-t4hJMq9kquIS5L2BWnpXwMnLysgo-SqmDNlTBFAyI,13051592
depthai.cpython-314-x86_64-linux-gnu.so,sha256=bugVOoYpBUQejG9Oh0kqhlocknPh2GULxAvpEgNHBLA,13100840
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/flash_network_bootloader.py,sha256=cUhXWm7wGmJ4i6KT1SLUdL6qqQ8-YBGWQdZ-kOjyIE0,9931
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/depthai_cli.py,sha256=6Fo4CruCSTUYXX5fXkYM0oKWvSNx8bTpwdj_jMS-kPk,3036
depthai.libs/libavfilter-62091abc.so.10.4.100,sha256=MO8jO7NKBdQtuY_ha8nW1lGR9n2jZDa2zSDrXgU0ub0,4515760
depthai.libs/libavdevice-62091abc.so.61.3.100,sha256=o4bvaQoCih95oAVz9SmbO_10N-XxMdDG0B2TxZvqTGM,74440
depthai.libs/libusb1-62091abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai.libs/libavformat-62091abc.so.61.7.100,sha256=V_eHaSxeeH5svBJ6x0jH3jJVlo0jnNKcrEN_uUhn634,2712880
depthai.libs/libgomp-62091abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libswresample-62091abc.so.5.3.100,sha256=QZeNu5qEp8r2YVezlyvp2YekIUuahY0RjaC0y5jSnEU,142672
depthai.libs/libdynamic_calibration-62091abc.so,sha256=v9x70iCAU4ie1lUZ6xyMWYVpcsQXwrlijtm50gWvSRc,11000112
depthai.libs/libswscale-62091abc.so.8.3.100,sha256=OWD1Amfb2XtLcVuX4Bsv6Ntz25gjf6zX3Nvi3cSuE9c,654808
depthai.libs/libdepthaicore-62091abc.so,sha256=wvqLBkJHGsVK6vhl0AeczrcfXW0izocWhak3b41z9wM,111771872
depthai.libs/libavutil-62091abc.so.59.39.100,sha256=Qn8KlwNtmVbY7XRg1yP_IUn6vwatyze9PdihZbgLmgk,1023360
depthai.libs/libavcodec-62091abc.so.61.19.101,sha256=u3bSMY2JIP-yis2x7t6gIOaeS5VN1XrELrpVB8_GlkA,16224376
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/METADATA,sha256=XSjY14g1PpTcqWaYzcQ-WmdmP-SKHqjY2nXDumCyt3s,10127
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/sboms/auditwheel.cdx.json,sha256=3QT43eeOXxbysfMwyI1CePPK9fOD-oLHQYR2i8UtePc,1870
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai/__init__.pyi,sha256=29EfNYNT-eqXWrRO4bZep-7D_v49R8nNb7tECqZqbuw,915395
depthai/utility.pyi,sha256=PF1d5qGr9z13H6upoQowE55UblCYP96oX24bg1c6XSs,5073
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/beta/__init__.pyi,sha256=nGs1nzTQjCjpAaV73T45vn8RifuHqG0oxfWlwChch3o,47119
depthai/beta/node.pyi,sha256=p89tvcv0EqfnEP8l0fMyDDsjm7h0ndtk0Pv_88cwcrw,166623
depthai/node/__init__.pyi,sha256=K428RCZmueaFbQhiQGbcuwFIuh174JdoV9dkXForsno,1208473
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/RECORD,,
