depthai.cp310-win_amd64.pyd,sha256=zvlDyxopb29MXS_BALNV10h9U6Vg4fz8vM6jnYDy_1s,7055872
depthai.cp311-win_amd64.pyd,sha256=yF3F5cz0JpRybJPraN7dNAKTb7Jb2o0PsLcoxNS-DcY,7057920
depthai.cp312-win_amd64.pyd,sha256=cMvR693uAdnKeEc5lRBp6kx0qmH1xYgtfFoiRQeC5Uc,7392768
depthai.cp313-win_amd64.pyd,sha256=vJSQ0gndEzYO21x-f53FoTCp8cCqliVy0Snn5JeTkyo,7393280
depthai.cp314-win_amd64.pyd,sha256=0rmxX0H4tCFEJZdm2Ouna2fE0ucy21tez8aOxuR1odw,7467520
depthai.cp39-win_amd64.pyd,sha256=JraScIVAHkzodd7ZTl-SEMf198pJe28KTyemwMqJ4GI,9014784
python310.dll,sha256=FLBnlvKIvGWZ5Fj7I6lEqwyEPphoBY8CqR1GBlM1Be0,4458776
python311.dll,sha256=CBeipleiTA1fu2DfVpYPQvxmswOdUi7JUtq4Pi2Gk2Q,5800216
python312.dll,sha256=mg40NaqmgNhoFQ-Hqz44itLuvCL4fgNhVce07ajNISA,6945272
python313.dll,sha256=OnphcOqEC_Kip20Ftoe5RvzcjQz-3-FZASs48eiVmnw,6132448
python314.dll,sha256=_eic21wtCK5l3n70q8oYdsk7o3lgAvWsC_fk1PWpTaA,6778592
python39.dll,sha256=Mkljo5uP0EX_Y0uzJxUI2rUJi02Z6F52SNC0fDLchcM,4527096
depthai/modelzoo.pyi,sha256=zwfswEaZvBfw4qjgTRn-0V92jvE9WwcYcaXLNSt3wKw,1395
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/utility.pyi,sha256=4Izdm-XwhA6EonxbYDY-kVDqLB3G4LJNmWc6qzNAwfE,5203
depthai/__init__.pyi,sha256=j7Lh6I0rJ-jK0l8vafey8wiTdNY6Z1vdwcSBZNryHkg,936928
depthai/beta/node.pyi,sha256=UX983YbOsTn9ulhHgL1PhZXKoHcujmEI9-6-zJpP9-E,170175
depthai/beta/__init__.pyi,sha256=iGslXntnJy05QsU-MYoLQQ5jPKDI9xvVgcHwvj1610k,48382
depthai/filters/params.pyi,sha256=3f75m9AuIwHzJ1PJKBHwTs9WkQx6vjFe8a5V_T04nXg,4508
depthai/filters/__init__.pyi,sha256=x3ig5CTAGZzVW-678DXk34Zr3eoxrRX5vJJRFvanpfg,64
depthai/nn_archive/v1.pyi,sha256=RHdho3Yd7qDJRucHuB5lU87QJQ-NWdS_7JG2z4D1Zps,12672
depthai/nn_archive/__init__.pyi,sha256=Oj4cAMQDEiZpn-foKBBbjAScTQgW0jUiwIAOt603h0Y,48
depthai/node/internal.pyi,sha256=iHtbQrBrhToid5uyXmmlC7V3sfUBt8mLiYPCuXupx7I,5965
depthai/node/__init__.pyi,sha256=vhIwEnpzXFKOJzBFm2Ygmzd7G-9k5PHvX6yOSLbARtM,1234547
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/.load-order-depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d,sha256=Tp5Zd2ZDMBUgGvrN1Sxl4Dmccl3WcvJTJXIm6SgiiuA,641
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/avcodec61-49665win.dll,sha256=4VFXvEKPTMRr0jDlKc9D8_XvPRzYea7WInOhSLtqzBw,14254080
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/avformat61-49665win.dll,sha256=4bnBuvuh2CvBSQnvtvaJP-fjOCvrlupC2ru4W8jLvwM,2355712
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/avutil59-49665win.dll,sha256=iHOtNkFeJvf9PKGrNS0IgZ1iBl-ZCmzv6aHozArzP5M,890880
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/concrt140-49665win.dll,sha256=GO7ERZc43QgFWO4xYccBZ3wmolX5JZksupy2DqV90rU,353792
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/depthaicore-49665win.dll,sha256=jTOqQTNqZLPkScZtyACVSRIwsz8Fvm9yiPJggCXhsw8,49891840
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/dynamic_calibration-49665win.dll,sha256=dQDj8AfmGB4B7GA3FpeQPXgflNuvP5vfmWrDtkIFMRI,6624256
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/libusb1.0-49665win.dll,sha256=Pxqerhh3hmc-RsSmhtkNSsLBH-GrOLi5Bs0gakR4THc,155648
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/msvcp140-49665win.dll,sha256=QHVAdD1FBF4-e1HR5w7-otxVVi6PRl9OP54Pfk-Awxo,554496
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/msvcp140_2-49665win.dll,sha256=qdiyxzAgXMEKtIjjSQQJ2Uv_Pgl_46_MnAjTsnhTNwk,253952
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/msvcp140_atomic_wait-49665win.dll,sha256=COrwGFiNt4Rn4lLPwuiOTfWqVNvqIwmrPgDFXvAFIb4,37376
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/swresample5-49665win.dll,sha256=U2q8UDctCZj9I9YmeGQru7j4PNN1g0UC_OhBRK06_wA,125440
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/swscale8-49665win.dll,sha256=KGQcW8rwu3c2QSMAJAVR0PkqV8Ned1QMZALf6l19cYQ,624128
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/ucrtbase-49665win.dll,sha256=Ll-xS3v4VAJ482FKEvAiblanzJ5kuBy9l2xvzy9xy_s,1361448
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/vcomp140-49665win.dll,sha256=-W86FNiNiEbzHzqzikkDBM59bk9w-uQwTGPlnHrqLTA,213072
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/vcruntime140-49665win.dll,sha256=BSrWog03WVfoKqajxEHqVI2JvgmBUWyn6zBuBj1QJ_Q,120400
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.data/platlib/vcruntime140_1-49665win.dll,sha256=okpBJb8ZVkyPqM0sJEOP89uaodDrcucMt71Tseoz3wU,29184
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/DELVEWHEEL,sha256=CagPtrkTTscJz2J8H1dubqGhRQpKDJVy-2Yawo7HN3g,404
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/METADATA,sha256=2Z_ZebYpfEPlH25exovoXjJcV3tZGtjSvT-HqSDW04Q,10410
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/WHEEL,sha256=xVwrPFinu0EADZvAq6aMBi5taBHoltU_669DBrCcz9U,244
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/LICENSE,sha256=avvRRZzWsmEX1JDi9FFNegGM-BYlwsUUHJfh-M5UMr0,1089
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai_cli/cam_test.py,sha256=e3Y-5NYQQdEWJ2cBRMn8WOPRVne2W4T1XglUPsYC1m0,41455
depthai_cli/cam_test_gui.py,sha256=WQUB1Ll1AzQf581ql7vqCtXnOhfsnoRMNjeSg94Dazw,16367
depthai_cli/depthai_cli.py,sha256=i_Hrrt5kSzWJfyg3E3kMZma_44CTteUGuXgSqRvO_Xo,3113
depthai_cli/flash_network_bootloader.py,sha256=i01G1vtCnnppYHID2AeiKd5J3ESUM-o6KmbQ5CfvSaQ,10193
depthai_cli/stress_test.py,sha256=QzIRKv-hxSwUkh0khqVR54NFiz88bujcqXCM7r4qbh8,23882
depthai_cli/__init__.py,sha256=y1SJD_RNuSz3yLoT7MH8N37GwB3jCqCg3G78nLSD6qQ,316
depthai-3.9.0.dev0+b87d032dd22f5ef4d8c153d3792a3ceca1fed12d.dist-info\RECORD,,
