depthai.cpython-310-x86_64-linux-gnu.so,sha256=o_9InqNAj1LgKdTUiZ6PvEiye_AklOUmFpOgdUc44QI,12977984
depthai.cpython-39-x86_64-linux-gnu.so,sha256=OX0bU8SvCQJXCNYZjEYLgeh4WKAargRCdS2gcvvJT_g,12977992
depthai.cpython-313-x86_64-linux-gnu.so,sha256=tNRd3C65QwIsQUQpMSDf34Eng98DVELY0_1yQBARa2g,13064128
depthai.cpython-311-x86_64-linux-gnu.so,sha256=7N_kLOP2GdP27acrAnWU3X0pAw9mcHJ9rqNd-W4sSUM,12982096
depthai.cpython-312-x86_64-linux-gnu.so,sha256=BDGssnlUWTzaIe89uALOBXOrPvgR0ICZ9cS-LYVuSNE,13064032
depthai.cpython-314-x86_64-linux-gnu.so,sha256=zCe71MtYm9cpqqe6iQYBy7MUui9n2tYwb6y5rFDHqfU,13113280
depthai_cli/__init__.py,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai_cli/cam_test.py,sha256=owfExZMdumP42JcJdH7t3bj0M9iSBi2kInXPf5kBADs,40500
depthai_cli/flash_network_bootloader.py,sha256=cUhXWm7wGmJ4i6KT1SLUdL6qqQ8-YBGWQdZ-kOjyIE0,9931
depthai_cli/stress_test.py,sha256=DQVKobIKL9lCK3KO3Dfl5qISa3uDiz7jwIfepKbMnOs,23382
depthai_cli/cam_test_gui.py,sha256=Im3DjeueoVo8xv2PSWG7KIRJ_I2ui3e_vrs5WXeShr8,15990
depthai_cli/depthai_cli.py,sha256=6Fo4CruCSTUYXX5fXkYM0oKWvSNx8bTpwdj_jMS-kPk,3036
depthai.libs/libavdevice-21741abc.so.61.3.100,sha256=eOtBbMDGm8-5XpqadAnq9mi_uVaJ-4w1wwqgrjC1tKU,74440
depthai.libs/libswresample-21741abc.so.5.3.100,sha256=7HcdcG31ujFIwwB1EGFK1CSsfwvJsqGZuoiWmlbwWC4,142672
depthai.libs/libavcodec-21741abc.so.61.19.101,sha256=zmiuqriTDR42B0vOWRJYU5Rn8DwRIAEnAVMlp0DSQ1k,16224376
depthai.libs/libavutil-21741abc.so.59.39.100,sha256=Qn8KlwNtmVbY7XRg1yP_IUn6vwatyze9PdihZbgLmgk,1023360
depthai.libs/libavfilter-21741abc.so.10.4.100,sha256=McIYe8aRkoTrD4by1PQxtXU5d-aFdhZwKQXWbzUsaSk,4515760
depthai.libs/libdynamic_calibration-21741abc.so,sha256=v9x70iCAU4ie1lUZ6xyMWYVpcsQXwrlijtm50gWvSRc,11000112
depthai.libs/libavformat-21741abc.so.61.7.100,sha256=VihBA4tr6fhKqMpXIqDOGfDfgsrTBrUMC-TVUTyEKtY,2712880
depthai.libs/libswscale-21741abc.so.8.3.100,sha256=p1LqYvODwlYzGoLUiAjwm8Jkxxka5lKuW7G3tpXgaVE,654808
depthai.libs/libgomp-21741abc.so.1.0.0,sha256=ZqpbHy5W0CZ2s1U7a3uw_ALwzVu5NlATTMDwngP4Phk,254200
depthai.libs/libdepthaicore-21741abc.so,sha256=sWoafbQOKonAz2M-Osz3yHlrZ06U8OsJIAInnARucZc,111780256
depthai.libs/libusb1-21741abc.0.so,sha256=x3LkXhmx0_wcb5zN5316sY2csifW0ImRNk-JyzHJFRY,129944
depthai/__init__.pyi,sha256=_64EoKvF1gfU_q_MM0y2GW6zlaQXiYIclSq7crKY8H0,915424
depthai/utility.pyi,sha256=PF1d5qGr9z13H6upoQowE55UblCYP96oX24bg1c6XSs,5073
depthai/py.typed,sha256=47DEQpj8HBSa-_TImW-5JCeuQeRkm5NMpJWZG3hSuFU,0
depthai/modelzoo.pyi,sha256=EFbdfBNpUsL2LhmaN-tdgvC898ZzoggHQ4Kfrm6CQmI,1345
depthai/nn_archive/v1.pyi,sha256=RylqzNBJeGnOdHISWADrGHvdQzIzHmVGENiCSVewubw,12337
depthai/nn_archive/__init__.pyi,sha256=C_qny81ci2TRCqKBHEh2ATAEnzABDa_IyE15I9QGoHo,46
depthai/filters/__init__.pyi,sha256=q7JkyQTsrTBje9GCMvCefXZ6lxcGcz34bnoiuCe7r5o,62
depthai/filters/params.pyi,sha256=pBwwUje2Tpt652XVkhKB3BqoIzD6Y4D3MOq6UryXATk,4381
depthai/beta/__init__.pyi,sha256=nGs1nzTQjCjpAaV73T45vn8RifuHqG0oxfWlwChch3o,47119
depthai/beta/node.pyi,sha256=p89tvcv0EqfnEP8l0fMyDDsjm7h0ndtk0Pv_88cwcrw,166623
depthai/node/__init__.pyi,sha256=-SayQNTm_svg-VheUPrD1qXj3WV6R7zz9nAFbSrWruk,1209437
depthai/node/internal.pyi,sha256=YlXYnRa42aXLZO7ezsvUNZjfDCN8hHBOZUmDK-30Nh0,5822
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/WHEEL,sha256=7LjEPlHW_rXZEJeUeIYtgFkxSLzJjxPaszgDv2xzxzA,306
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/METADATA,sha256=2itQgcxmusN4N9SCURI_S-dcU2RZpHZdbhEekfstevM,10127
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/top_level.txt,sha256=MPJ6FBHY1LzD-rk26r76SfnfSiz3OQ6Z9AKqSmYWp00,20
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/entry_points.txt,sha256=jTWyurtNaWoyP0WiWluJ2FRBSWA5k-9LPy1B3bA6QkQ,56
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/sboms/auditwheel.cdx.json,sha256=ofYQdyoQVuedhmMlf9Ea28rscUcMBfQZnDH5_0xxfEw,1870
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/licenses/LICENSE,sha256=X-bU7Cqk4igULucQhNHIv-pHQjj-6NSb0Q6MvQtErOE,1068
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/licenses/notices/dynamic_calibration-LICENSE,sha256=iHthnDIyG3FJQcqXbzjnFYlXeW4EVtZuKJ4XEXcvNKY,54295
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/licenses/notices/depthai-device-RVC4-LICENSE,sha256=aPYeATgq2N7YmDOHhv_tqeLYyz_SrfHtiulJJ2Eriao,84505
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/licenses/notices/THIRD_PARTY_NOTICES,sha256=pj0dH0TJYDfchBBrI9X3VD36IsiHjk2u0IG6vNEnJ3Q,384862
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/licenses/notices/depthai-device-RVC2-LICENSE,sha256=3GLAANMqMza9_R098FCYZdT5OtK9m74YXc7j43ExNMA,39898
depthai-3.9.0.dev0+f0f9956f9a35bdd4a34b4f5aac292713e9199ccf.dist-info/RECORD,,
